Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760173963 | RAMP-UP-90MM-YL

  • Available in:
  • North America
  • Australia/New Zealand
  • EMEA
  • Latin America
  • Asia
SpeedPRO™ Ramp-up for 90 mm cut-out, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America | Australia/New Zealand | EMEA | Latin America | Asia
Portfolio CommScope®
Product Type Fiber raceway accessory
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Provides safe bending radius for fibers being dropped off or leaving 300, 220, or 100 mm channel | Provides a curved ramp up which fiber is able to form a 30 mm radius
Color Yellow

Dimensions

System Dimensions 12 in x 4 in | 220 mm x 100 mm | 300 mm x 100 mm | 4 in x 4 in | 100 mm x 100 mm | 8 in x 4 in

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.07 kg | 0.154 lb

Product Classification

Regional Availability North America | Australia/New Zealand | EMEA | Latin America | Asia
Portfolio CommScope®
Product Type Fiber raceway accessory
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Provides safe bending radius for fibers being dropped off or leaving 300, 220, or 100 mm channel | Provides a curved ramp up which fiber is able to form a 30 mm radius
Color Yellow

Dimensions

System Dimensions 12 in x 4 in | 220 mm x 100 mm | 300 mm x 100 mm | 4 in x 4 in | 100 mm x 100 mm | 8 in x 4 in

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.07 kg | 0.154 lb