04OH1551-2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Pulling Grip for 72/96/144 fiber armored cable
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Pulling grip |
Dimensions
Compatible Cable Diameter | 45.72 mm | 1.8 in |
Mechanical Specifications
Tensile Load, maximum | 444.822 N | 100 lbf |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Pulling grip |
Dimensions
Compatible Cable Diameter | 45.72 mm | 1.8 in |
Mechanical Specifications
Tensile Load, maximum | 444.822 N | 100 lbf |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse