Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

EWBTK-5

Bending Tool Kit for elliptical waveguide 17 and 20
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Bending tool kit

General Specifications

Application Makes proper E and H bends
Tool Type Bending tool

Dimensions

Waveguide Size WR340 | WG9A | R26

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 95 cm | 37.402 in
Width, packed 25 cm | 9.843 in
Length, packed 10 cm | 3.937 in
Packaging quantity 1
Weight, gross 9.53 kg | 21.01 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Bending tool kit

General Specifications

Application Makes proper E and H bends
Tool Type Bending tool

Dimensions

Waveguide Size WR340 | WG9A | R26

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 95 cm | 37.402 in
Width, packed 25 cm | 9.843 in
Length, packed 10 cm | 3.937 in
Packaging quantity 1
Weight, gross 9.53 kg | 21.01 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse