Warning Icon
This product was discontinued on: June 30, 2013

For other alternatives, please contact us for more information.

1 Replacement products available

48940-1

Single Entrance Panel
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Entrance panel
Ordering Note CommScope® non-standard product

General Specifications

Color Gray
Entry Panel Port Size 127 mm | 5 in
Number of Ports 1
Panel Type Single

Dimensions

Height 241.3 mm | 9.5 in
Width 241.3 mm | 9.5 in

Material Specifications

Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 279.4 mm | 11 in
Width, packed 248.92 mm | 9.8 in
Length, packed 40.64 mm | 1.6 in
Included Entry cap | Hardware | Port
Packaging quantity 1
Weight, gross 0.53 kg | 1.168 lb

Product Classification

Product Type Entrance panel
Ordering Note CommScope® non-standard product

General Specifications

Color Gray
Entry Panel Port Size 127 mm | 5 in
Number of Ports 1
Panel Type Single

Dimensions

Height 241.3 mm | 9.5 in
Width 241.3 mm | 9.5 in

Material Specifications

Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 279.4 mm | 11 in
Width, packed 248.92 mm | 9.8 in
Length, packed 40.64 mm | 1.6 in
Included Entry cap | Hardware | Port
Packaging quantity 1
Weight, gross 0.53 kg | 1.168 lb
Other Ways to Browse

Browse by Category

Browse by Category