E14V00P95
CS-IMF 804-809/849-854 RJ50 788- 803
Features and Benefits
- New 4.3-10 connectors for improved PIM performance and size reduction
Specifications
Product Classification
Product Type | Interference mitigation filter |
General Specifications
Color | Gray |
Modularity | 2-Twin |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 312 mm | 12.283 in |
Width | 279 mm | 10.984 in |
Depth | 172 mm | 6.772 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 1 |
Electrical Specifications, Band Pass
Frequency Range, MHz | 849–854 | 804–809 |
Insertion Loss, maximum, dB | 0.40 | 1.15 |
Insertion Loss, typical, dB | 0.20 | 0.30 |
Group Delay Variation, maximum, ns | 5 | 650 |
Total Group Delay, maximum, ns | 45 | 800 |
Total Group Delay, typical, ns | 35 | 400 |
Return Loss, minimum, dB | 18 | 18 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 60 | 60 |
Input Power, RMS, maximum, W | 300 | |
Input Power, PEP, maximum, W | 1,500 | |
3rd Order PIM, maximum, dBc | -153 | |
3rd Order PIM, typical, dBc | -155 | |
3rd Order PIM Test Method | 2 x 20 W CW tones |
Electrical Specifications, Band Reject
Frequency Range, MHz | 788–803 | |
Attenuation, minimum, dB | 50.0 | |
Attenuation, typical, dB | 53.0 |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Volume | 12 |
Weight, net | 18.4 kg | 40.565 lb |
Weight, without mounting hardware | 16.2 kg | 35.715 lb |
Product Classification
Product Type | Interference mitigation filter |
General Specifications
Color | Gray |
Modularity | 2-Twin |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 312 mm | 12.283 in |
Width | 279 mm | 10.984 in |
Depth | 172 mm | 6.772 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 1 |
Electrical Specifications, Band Pass
Frequency Range, MHz | 849–854 | 804–809 |
Insertion Loss, maximum, dB | 0.40 | 1.15 |
Insertion Loss, typical, dB | 0.20 | 0.30 |
Group Delay Variation, maximum, ns | 5 | 650 |
Total Group Delay, maximum, ns | 45 | 800 |
Total Group Delay, typical, ns | 35 | 400 |
Return Loss, minimum, dB | 18 | 18 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 60 | 60 |
Input Power, RMS, maximum, W | 300 | |
Input Power, PEP, maximum, W | 1,500 | |
3rd Order PIM, maximum, dBc | -153 | |
3rd Order PIM, typical, dBc | -155 | |
3rd Order PIM Test Method | 2 x 20 W CW tones |
Electrical Specifications, Band Reject
Frequency Range, MHz | 788–803 | |
Attenuation, minimum, dB | 50.0 | |
Attenuation, typical, dB | 53.0 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Volume | 12 |
Weight, net | 18.4 kg | 40.565 lb |
Weight, without mounting hardware | 16.2 kg | 35.715 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Other Ways to Browse