Warning Icon
This product was discontinued on: September 30, 2021

For other alternatives, please contact us for more information.

0 Replacement products available

T-100-UW-NFI6

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Low PIM Termination 100 W Load, 0-6000MHz

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Termination Load

General Specifications

Device Type Termination Load
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 75 mm | 2.953 in
Width 130 mm | 5.118 in
Length 230 mm | 9.055 in

Electrical Specifications

3rd Order IMD -163 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Average Power, maximum 100 W
Impedance 50 ohm
Operating Frequency Band 0 – 6000 MHz
VSWR at Frequency Band 1.2:1 @ 0–555 MHz | 1.2:1 @ 555–2700 MHz | 1.3:1 @ 2700–6000 MHz

Derating Curve

Click on image to enlarge.

Environmental Specifications

Operating Temperature -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 105 mm | 4.134 in
Width, packed 135 mm | 5.315 in
Length, packed 270 mm | 10.63 in
Weight, gross 2.65 kg | 5.842 lb
Weight, net 2.46 kg | 5.423 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Termination Load

General Specifications

Device Type Termination Load
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 75 mm | 2.953 in
Width 130 mm | 5.118 in
Length 230 mm | 9.055 in

Electrical Specifications

3rd Order IMD -163 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Average Power, maximum 100 W
Impedance 50 ohm
Operating Frequency Band 0 – 6000 MHz
VSWR at Frequency Band 1.2:1 @ 0–555 MHz | 1.2:1 @ 555–2700 MHz | 1.3:1 @ 2700–6000 MHz

Environmental Specifications

Operating Temperature -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 105 mm | 4.134 in
Width, packed 135 mm | 5.315 in
Length, packed 270 mm | 10.63 in
Weight, gross 2.65 kg | 5.842 lb
Weight, net 2.46 kg | 5.423 lb
Click on image to enlarge.

Product Specification

Product Specification