Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

E15V85P06

Base Product: DUPLEXER-COMB

Twin Duplexer Shelf, 1900 RXAIT

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Duplexer shelf

General Specifications

Application Indoor
Antenna Interface 7-16 DIN Female
Color Black | Copper
Rack Type EIA 19 in
Rack Units 1
Rx Interface SMA Female

Dimensions

Height 43.7 mm | 1.72 in
Width 482.6 mm | 19 in
Depth 207 mm | 8.15 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD Test Method Two +43 dBm carriers
3rd Order IMD, maximum -150 dBc
Tx Interface 7-16 DIN Female
License Band PCS

Electrical Specifications, Rx (Uplink)

Bandwidth 60 MHz
Frequency Band 1850 – 1910 MHz
Group Delay Variation at Frequency, maximum 50 ns @ 5.00 MHz
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.7 dB
Return Loss, minimum 18 dB
Total Group Delay, maximum 100 ns
Tx Band Rejection 80 dB

Electrical Specifications, Tx (Downlink)

Bandwidth 60 MHz
Frequency Band 1930 – 1990 MHz
Group Delay Variation at Frequency, maximum 50 ns @ 5.00 MHz
Input Power, PEP, maximum 3000 W
Input Power, RMS, maximum 300 W
Rx Band Rejection 80 dB
Total Group Delay, maximum 100 ns
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.6 dB
Return Loss, minimum 18 dB

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -25 °C to +65 °C (-13 °F to +149 °F)
Ingress Protection Test Method IEC 60529:2001, IP30

Packaging and Weights

Weight, without mounting hardware 5.9 kg | 13.007 lb

Product Classification

Product Type Duplexer shelf

General Specifications

Application Indoor
Antenna Interface 7-16 DIN Female
Color Black | Copper
Rack Type EIA 19 in
Rack Units 1
Rx Interface SMA Female

Dimensions

Height 43.7 mm | 1.72 in
Width 482.6 mm | 19 in
Depth 207 mm | 8.15 in

Electrical Specifications

3rd Order IMD Test Method Two +43 dBm carriers
3rd Order IMD, maximum -150 dBc
Tx Interface 7-16 DIN Female
License Band PCS

Electrical Specifications, Rx (Uplink)

Bandwidth 60 MHz
Frequency Band 1850 – 1910 MHz
Group Delay Variation at Frequency, maximum 50 ns @ 5.00 MHz
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.7 dB
Return Loss, minimum 18 dB
Total Group Delay, maximum 100 ns
Tx Band Rejection 80 dB

Electrical Specifications, Tx (Downlink)

Bandwidth 60 MHz
Frequency Band 1930 – 1990 MHz
Group Delay Variation at Frequency, maximum 50 ns @ 5.00 MHz
Input Power, PEP, maximum 3000 W
Input Power, RMS, maximum 300 W
Rx Band Rejection 80 dB
Total Group Delay, maximum 100 ns
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.6 dB
Return Loss, minimum 18 dB

Environmental Specifications

Operating Temperature -25 °C to +65 °C (-13 °F to +149 °F)
Ingress Protection Test Method IEC 60529:2001, IP30

Packaging and Weights

Weight, without mounting hardware 5.9 kg | 13.007 lb
Click on image to enlarge.
Click on image to enlarge.
Other Ways to Browse

Browse by Category

Browse by Category