Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

E15V85P04

Twin Duplexer Shelf, 850 RXAIT
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Duplexer shelf

General Specifications

Application Indoor
Antenna Interface 7-16 DIN Female
Color Black | Copper
Rack Type EIA 19 in
Rack Units 2
Rx Interface SMA Female

Dimensions

Height 88.1 mm | 3.469 in
Width 482.6 mm | 19 in
Depth 218 mm | 8.583 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD Test Method Two +43 dBm carriers
3rd Order IMD, maximum -150 dBc
Tx Interface 7-16 DIN Female
License Band Cellular

Electrical Specifications, Rx (Uplink)

Bandwidth 25 MHz
Frequency Band 824 – 849 MHz
Group Delay Variation at Frequency, maximum 80 ns @ 5.00 MHz
Insertion Loss, maximum 0.75 dB
Insertion Loss, typical 0.5 dB
Return Loss, minimum 20 dB
Total Group Delay, maximum 150 ns
Tx Band Rejection 80 dB

Electrical Specifications, Tx (Downlink)

Bandwidth 25 MHz
Frequency Band 869 – 894 MHz
Group Delay Variation at Frequency, maximum 100 ns @ 5.00 MHz
Input Power, PEP, maximum 16000 W
Input Power, RMS, maximum 800 W
Rx Band Rejection 80 dB
Total Group Delay, maximum 200 ns
Insertion Loss, maximum 0.75 dB
Insertion Loss, typical 0.5 dB
Return Loss, minimum 20 dB

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -25 °C to +65 °C (-13 °F to +149 °F)
Ingress Protection Test Method IEC 60529:2001, IP30

Packaging and Weights

Weight, without mounting hardware 9 kg | 19.842 lb

Product Classification

Product Type Duplexer shelf

General Specifications

Application Indoor
Antenna Interface 7-16 DIN Female
Color Black | Copper
Rack Type EIA 19 in
Rack Units 2
Rx Interface SMA Female

Dimensions

Height 88.1 mm | 3.469 in
Width 482.6 mm | 19 in
Depth 218 mm | 8.583 in

Electrical Specifications

3rd Order IMD Test Method Two +43 dBm carriers
3rd Order IMD, maximum -150 dBc
Tx Interface 7-16 DIN Female
License Band Cellular

Electrical Specifications, Rx (Uplink)

Bandwidth 25 MHz
Frequency Band 824 – 849 MHz
Group Delay Variation at Frequency, maximum 80 ns @ 5.00 MHz
Insertion Loss, maximum 0.75 dB
Insertion Loss, typical 0.5 dB
Return Loss, minimum 20 dB
Total Group Delay, maximum 150 ns
Tx Band Rejection 80 dB

Electrical Specifications, Tx (Downlink)

Bandwidth 25 MHz
Frequency Band 869 – 894 MHz
Group Delay Variation at Frequency, maximum 100 ns @ 5.00 MHz
Input Power, PEP, maximum 16000 W
Input Power, RMS, maximum 800 W
Rx Band Rejection 80 dB
Total Group Delay, maximum 200 ns
Insertion Loss, maximum 0.75 dB
Insertion Loss, typical 0.5 dB
Return Loss, minimum 20 dB

Environmental Specifications

Operating Temperature -25 °C to +65 °C (-13 °F to +149 °F)
Ingress Protection Test Method IEC 60529:2001, IP30

Packaging and Weights

Weight, without mounting hardware 9 kg | 19.842 lb
Click on image to enlarge.
Click on image to enlarge.
Other Ways to Browse

Browse by Category

Browse by Category