Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

4189704/10 | 5524M BLUE REEL

  • Available in:
  • North America
Ultra II® 5524M Category 5e U/UTP Cable, plenum, blue jacket, 8 pair count, 1000 ft (305 m) length, reel
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Twisted pair cable
Product Brand Ultra II®
Ordering Note Available only in reels

General Specifications

Product Number 5524M
ANSI/TIA Category 5e
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 16
Jacket Color Blue
Note All electrical transmission tests include swept frequency measurements
Pairs, quantity 8
Transmission Standards CENELEC EN 50288-6-1 | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E

Dimensions

Height Over Jacket 4.978 mm | 0.196 in
Width Over Jacket 10.338 mm | 0.407 in
Cable Length 304.8 m | 1000 ft
Jacket Thickness 0.457 mm | 0.018 in
Conductor Gauge, singles 24 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Delay Skew, maximum 15 ns
Dielectric Strength, minimum 2500 Vdc | 1500 Vac
Mutual Capacitance at Frequency 4.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 71 %
Operating Frequency, maximum 350 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper
Insulation Material FEP
Jacket Material PVC

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Plenum
Flame Test Method CMP

Packaging and Weights

Cable weight 6.198 kg/km | 44.83 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Twisted pair cable
Product Brand Ultra II®
Ordering Note Available only in reels

General Specifications

Product Number 5524M
ANSI/TIA Category 5e
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 16
Jacket Color Blue
Note All electrical transmission tests include swept frequency measurements
Pairs, quantity 8
Transmission Standards CENELEC EN 50288-6-1 | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E

Dimensions

Height Over Jacket 4.978 mm | 0.196 in
Width Over Jacket 10.338 mm | 0.407 in
Cable Length 304.8 m | 1000 ft
Jacket Thickness 0.457 mm | 0.018 in
Conductor Gauge, singles 24 AWG

Electrical Specifications

Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Delay Skew, maximum 15 ns
Dielectric Strength, minimum 2500 Vdc | 1500 Vac
Mutual Capacitance at Frequency 4.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 71 %
Operating Frequency, maximum 350 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper
Insulation Material FEP
Jacket Material PVC

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Plenum
Flame Test Method CMP

Packaging and Weights

Cable weight 6.198 kg/km | 44.83 lb/kft
Packaging Type Reel
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Warranty