Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

4172346/40 | 5E25 WHITE REEL 4K

  • Available in:
  • North America
Datapipe® 5E25 Category 5e U/UTP Cable, plenum, white jacket, 25 pair count, 4000 ft length, reel
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Twisted pair cable
Product Brand Datapipe®

General Specifications

Product Number 5E25
ANSI/TIA Category 5e
Cable Component Type Backbone
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 50
Jacket Color White
Note All electrical transmission tests include swept frequency measurements
Pairs, quantity 25
Subunit, quantity 6
Transmission Standards ISO/IEC 11801 Class D | ANSI/TIA-568-C.2 | CENELEC EN 50288-3-1

Dimensions

Cable Length 1219.2 m | 4000 ft
Cable Length Tolerance ±5%
Diameter Over Jacket, nominal 14.986 mm | 0.59 in
Jacket Thickness 0.457 mm | 0.018 in
Conductor Gauge, singles 24 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Delay Skew, maximum 15 ns
Dielectric Strength, minimum 2500 Vdc | 1500 Vac
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 71 %
Operating Frequency, maximum 100 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Electrical Performance

Click on image to enlarge.

Material Specifications

Conductor Material Bare copper
Insulation Material FEP
Jacket Material PVDF
Inner Jacket Material PVC
Ripcord Material Nylon

Mechanical Specifications

Pulling Tension, maximum 68.039 kg | 150 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Plenum
Flame Test Method CMP
Smoke Test Method CMP

Packaging and Weights

Cable weight 23.14 kg/km | 167.37 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Twisted pair cable
Product Brand Datapipe®

General Specifications

Product Number 5E25
ANSI/TIA Category 5e
Cable Component Type Backbone
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 50
Jacket Color White
Note All electrical transmission tests include swept frequency measurements
Pairs, quantity 25
Subunit, quantity 6
Transmission Standards ISO/IEC 11801 Class D | ANSI/TIA-568-C.2 | CENELEC EN 50288-3-1

Dimensions

Cable Length 1219.2 m | 4000 ft
Cable Length Tolerance ±5%
Diameter Over Jacket, nominal 14.986 mm | 0.59 in
Jacket Thickness 0.457 mm | 0.018 in
Conductor Gauge, singles 24 AWG

Electrical Specifications

Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Delay Skew, maximum 15 ns
Dielectric Strength, minimum 2500 Vdc | 1500 Vac
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 71 %
Operating Frequency, maximum 100 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper
Insulation Material FEP
Jacket Material PVDF
Inner Jacket Material PVC
Ripcord Material Nylon

Mechanical Specifications

Pulling Tension, maximum 68.039 kg | 150 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Plenum
Flame Test Method CMP
Smoke Test Method CMP

Packaging and Weights

Cable weight 23.14 kg/km | 167.37 lb/kft
Packaging Type Reel
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Warranty