Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available

1-2171015-6 | TE610R-WT06: CMR UTP 4/23 C6 3K

  • Available in:
  • EMEA
  • Australia/New Zealand
  • North America
  • Asia
  • Latin America
ETL Verified Category 6 U/UTP Cable, non-plenum, white jacket, 4 pair count, 3000 ft (914 m) length, reel
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA | Australia/New Zealand | North America | Asia | Latin America
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

ANSI/TIA Category 6
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color White
Note All electrical transmission tests include swept frequency measurements
Pairs, quantity 4
Separator Type Tape separator
Transmission Standards CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E | ANSI/TIA-568-C.2

Dimensions

Cable Length 914.4 m | 3000 ft
Cable Length Tolerance ±5%
Diameter Over Jacket, nominal 5.537 mm | 0.218 in
Jacket Thickness 0.508 mm | 0.02 in
Conductor Gauge, singles 23 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 6.66 ohms/100 m | 2.03 ohms/100 ft
Delay Skew, maximum 30 ns
Dielectric Strength, minimum 2500 Vdc | 1500 Vac
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 69 %
Operating Frequency, maximum 250 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Enterprise Copper Cable Performance

Frequency IL, typical NEXT, typical ACR, typical PSNEXT, typical PSACR, typical ACRF, typical PSACRF, typical RL, typical
1.00 MHz 1.80 89.30 87.60 87.00 85.30 84.30 82.40 34.00
4.00 MHz 3.50 80.00 76.50 77.70 74.10 72.60 70.80 33.90
8.00 MHz 5.00 75.50 70.50 73.20 68.20 66.80 64.90 35.50
10.00 MHz 5.60 73.90 68.30 71.50 65.90 64.90 63.00 36.50
16.00 MHz 7.20 70.60 63.40 68.30 61.10 60.80 58.90 37.60
20.00 MHz 8.10 69.20 61.20 66.90 58.80 58.90 56.90 38.20
25.00 MHz 9.00 67.60 58.60 65.30 56.20 57.00 55.00 38.20
31.25 MHz 10.10 66.30 56.10 63.90 53.80 55.00 53.00 38.30
62.50 MHz 14.50 61.40 46.90 59.00 44.50 48.90 46.90 34.70
100.00 MHz 18.60 58.10 39.50 55.70 37.10 44.70 42.80 31.60
155.00 MHz 23.50 55.70 32.20 53.00 29.50 41.00 39.00 29.60
200.00 MHz 26.90 52.60 25.70 50.40 23.40 38.60 36.70 29.30
250.00 MHz 30.30 50.80 20.50 48.60 18.30 36.50 34.70 28.80
300.00 MHz 33.50 49.00 15.60 46.80 13.40 34.50 32.60 28.90
350.00 MHz 36.40 47.60 11.20 45.40 9.00 33.00 31.00 29.00
400.00 MHz 39.00 46.30 7.30 44.10 5.10 31.30 29.30 30.30
500.00 MHz 44.30 43.20 -1.10 41.20 -3.10 27.30 25.50 31.00
550.00 MHz 44.60 43.10 -0.50 41.20 -2.50 27.40 25.50 31.00
650.00 MHz 51.30 40.20 -11.10 38.40 -12.90 22.30 20.40 25.00

Electrical Performance

Click on image to enlarge.

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material PVC
Separator Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Non-plenum
Flame Test Method UL 1666 | CMR

Packaging and Weights

Cable weight 3.264 kg/km | 23.61 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Australia/New Zealand | North America | Asia | Latin America
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

ANSI/TIA Category 6
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color White
Note All electrical transmission tests include swept frequency measurements
Pairs, quantity 4
Separator Type Tape separator
Transmission Standards CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E | ANSI/TIA-568-C.2

Dimensions

Cable Length 914.4 m | 3000 ft
Cable Length Tolerance ±5%
Diameter Over Jacket, nominal 5.537 mm | 0.218 in
Jacket Thickness 0.508 mm | 0.02 in
Conductor Gauge, singles 23 AWG

Electrical Specifications

Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 6.66 ohms/100 m | 2.03 ohms/100 ft
Delay Skew, maximum 30 ns
Dielectric Strength, minimum 2500 Vdc | 1500 Vac
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 69 %
Operating Frequency, maximum 250 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Enterprise Copper Cable Performance

Frequency IL, typical NEXT, typical ACR, typical PSNEXT, typical PSACR, typical ACRF, typical PSACRF, typical RL, typical
1.00 MHz 1.80 89.30 87.60 87.00 85.30 84.30 82.40 34.00
4.00 MHz 3.50 80.00 76.50 77.70 74.10 72.60 70.80 33.90
8.00 MHz 5.00 75.50 70.50 73.20 68.20 66.80 64.90 35.50
10.00 MHz 5.60 73.90 68.30 71.50 65.90 64.90 63.00 36.50
16.00 MHz 7.20 70.60 63.40 68.30 61.10 60.80 58.90 37.60
20.00 MHz 8.10 69.20 61.20 66.90 58.80 58.90 56.90 38.20
25.00 MHz 9.00 67.60 58.60 65.30 56.20 57.00 55.00 38.20
31.25 MHz 10.10 66.30 56.10 63.90 53.80 55.00 53.00 38.30
62.50 MHz 14.50 61.40 46.90 59.00 44.50 48.90 46.90 34.70
100.00 MHz 18.60 58.10 39.50 55.70 37.10 44.70 42.80 31.60
155.00 MHz 23.50 55.70 32.20 53.00 29.50 41.00 39.00 29.60
200.00 MHz 26.90 52.60 25.70 50.40 23.40 38.60 36.70 29.30
250.00 MHz 30.30 50.80 20.50 48.60 18.30 36.50 34.70 28.80
300.00 MHz 33.50 49.00 15.60 46.80 13.40 34.50 32.60 28.90
350.00 MHz 36.40 47.60 11.20 45.40 9.00 33.00 31.00 29.00
400.00 MHz 39.00 46.30 7.30 44.10 5.10 31.30 29.30 30.30
500.00 MHz 44.30 43.20 -1.10 41.20 -3.10 27.30 25.50 31.00
550.00 MHz 44.60 43.10 -0.50 41.20 -2.50 27.40 25.50 31.00
650.00 MHz 51.30 40.20 -11.10 38.40 -12.90 22.30 20.40 25.00

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material PVC
Separator Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Non-plenum
Flame Test Method UL 1666 | CMR

Packaging and Weights

Cable weight 3.264 kg/km | 23.61 lb/kft
Packaging Type Reel
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Warranty