Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SSC-760251532E1 | Radio Enclosure DBHP for 4449/8863/8843/4455/4435

Middle of Pole Concealment Enclosure for 4449/8843 and C-Band 8863 high power radios

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of SSC-760251532E1 | Radio Enclosure DBHP for 4449/8863/8843/4455/4435 by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Radio Compatibility Equipment Type Enclosure Color    
No configured items found.
Features and Benefits
Mid Pole Concealment for:
(1) 8843 and (1) 4449 or
(1) 8843 or 4449 and (1) 8863 C-BAND
and
(1) Raycap
(4) Rectifiers
(1) Quad SDX Diplexer

Inlcudes mounting hardware to be attached to wood poles via through bolt or metal poles up 10.75" OD. Can accomodate up to 12.75" OD metal poles with adapter kit "860663246-xx", ordered separate.

Additional Configurations avail utiliziing below kits:
-860664550-AMK-001 Retrofit kit for up to (2) the following radios 4415/4435/4455/4480/6347
-860665492-AMK-003 Retrofit kit for (2) CAP-H radios
-860665492-AMK-004 Retrofit kit for Raycap RSD 16 Position Power Distrib
-860665492-AMK-006 Retrofit kit for 4890/4490 to be used in lieu of 8843/4449 - also adds option for (1) PSU 6302/6304/6308
  • Intended to be used with remote radio heads on standard street lighting and wood pole structures where low-visual impact is desired
  • Enables attractive concealment and securing of all site equipment on standard street lighting structures
  • Highly-flexible configuration can house diplexers, AC load center, and/or fiber demarcation

Product Classification

Portfolio CommScope®
Product Type Mid pole
Product Brand Metro Cell
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Antennas Included None
Color Light Gray (RAL 7035)
Color Options Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022)
Cooling Passive Cooling
Doors, quantity 2
Front Door Type Single hinged
Mounting Options Non-tapered poles | Tapered poles | Wood poles
Power Supply Compatibility 6304 | PSU-AC-08
Radio Compatibility, Ericsson 4415 | 4435 | 4449 | 4455 | 4480 | 6347 | 8843 | 8863 | Diplexer | Power Distribution
Radios Included None

Dimensions

Height 1422.400 mm | 56 in
Width 609.600 mm | 24 in
Depth 444.500 mm | 17.5 in

Electrical Specifications

Power/Fiber Input Trade size knockouts at rear side

Material Specifications

Finish Aluminum Chromate
Finish Concealment Covers Powder coated
Material Type Aluminum | Steel

Environmental Specifications

Thermal Compliance GR-487

Packaging and Weights

Volume 0.385 m³ | 13.6 ft³
Weight (unloaded) 65.771 kg | 145 lb

Product Classification

Portfolio CommScope®
Product Type Mid pole
Product Brand Metro Cell
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Antennas Included None
Color Light Gray (RAL 7035)
Color Options Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022)
Cooling Passive Cooling
Doors, quantity 2
Front Door Type Single hinged
Mounting Options Non-tapered poles | Tapered poles | Wood poles
Power Supply Compatibility 6304 | PSU-AC-08
Radio Compatibility, Ericsson 4415 | 4435 | 4449 | 4455 | 4480 | 6347 | 8843 | 8863 | Diplexer | Power Distribution
Radios Included None

Dimensions

Height 1422.400 mm | 56 in
Width 609.600 mm | 24 in
Depth 444.500 mm | 17.5 in

Electrical Specifications

Power/Fiber Input Trade size knockouts at rear side

Material Specifications

Finish Aluminum Chromate
Finish Concealment Covers Powder coated
Material Type Aluminum | Steel

Environmental Specifications

Thermal Compliance GR-487

Packaging and Weights

Volume 0.385 m³ | 13.6 ft³
Weight (unloaded) 65.771 kg | 145 lb

Customer Drawing

Product Specification

Customer Drawing

Product Specification