Warning Icon
This product was discontinued on: July 28, 2021

For other alternatives, please contact us for more information.

1 Replacement products available

7642123-00 | OPT

ERA® Optical Transport Card

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Card
Product Brand ERA®

General Specifications

Device Type Card
General Alarm Integrated into management system
Management Interface Integrated into management system
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 20 mm | 0.787 in
Width 145 mm | 5.709 in
Depth 300 mm | 11.811 in

Packaging and Weights

Height, packed 210 mm | 8.268 in
Width, packed 63 mm | 2.48 in
Depth, packed 362 mm | 14.252 in
Weight, net 0.28 kg | 0.617 lb

Product Classification

Product Type Card
Product Brand ERA®

General Specifications

Device Type Card
General Alarm Integrated into management system
Management Interface Integrated into management system
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 20 mm | 0.787 in
Width 145 mm | 5.709 in
Depth 300 mm | 11.811 in

Packaging and Weights

Height, packed 210 mm | 8.268 in
Width, packed 63 mm | 2.48 in
Depth, packed 362 mm | 14.252 in
Weight, net 0.28 kg | 0.617 lb

Product Specification

Product Specification