Warning Icon
This product was discontinued on: November 1, 2018

For other alternatives, please contact us for more information.

3 Replacement products available

1-1671594-1

  • Available in:
  • Australia/New Zealand
  • EMEA
  • Latin America
Universal Connectivity Platform (UCP) Patch Panel, grounding bolt, rear cable support
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America
Portfolio NETCONNECT®
Product Type Panel
Product Series AMP CO | UCP

General Specifications

Color Black
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1

Dimensions

Height 43.8 mm | 1.724 in
Depth 240.5 mm | 9.469 in

Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America
Portfolio NETCONNECT®
Product Type Panel
Product Series AMP CO | UCP

General Specifications

Color Black
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1

Dimensions

Height 43.8 mm | 1.724 in
Depth 240.5 mm | 9.469 in
Other Ways to Browse