Warning Icon
This product was discontinued on: November 1, 2018

For other alternatives, please contact us for more information.

3 Replacement products available

1-1671590-1

  • Available in:
  • Australia/New Zealand
  • EMEA
Universal Connectivity Platform (UCP) Patch Panel, 1RU recessed angled, no support bar
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Panel
Product Series AMP CO | UCP

General Specifications

Color Black
Panel Style Angled recessed
Rack Type EIA 19 in
Rack Units 1

Dimensions

Height 43.8 mm | 1.724 in
Depth 270 mm | 10.63 in

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Panel
Product Series AMP CO | UCP

General Specifications

Color Black
Panel Style Angled recessed
Rack Type EIA 19 in
Rack Units 1

Dimensions

Height 43.8 mm | 1.724 in
Depth 270 mm | 10.63 in

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse