Warning Icon
This product was discontinued on: October 16, 2017

For other alternatives, please contact us for more information.

0 Replacement products available

760109264 | 360G2 Cassette 12-LC-MM-BG

  • Available in:
  • Asia
  • EMEA
  • Latin America
  • North America
  • Australia/New Zealand
SYSTIMAX 360G2 Cassette 12 LC OptiSPEED® Beige iPatch Ready
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | EMEA | Latin America | North America | Australia/New Zealand
Portfolio SYSTIMAX®
Product Type Fiber cassette
Product Brand SYSTIMAX 360™ | OptiSPEED®

General Specifications

Adapter Color Beige
Intelligence Type iPatch® ready
Interface Feature, front Standard
Interface, front LC
Total Fibers, quantity 0
Total Ports, quantity, front 12

Dimensions

Height 30.48 mm | 1.2 in
Width 91.44 mm | 3.6 in
Depth 119.38 mm | 4.7 in

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | EMEA | Latin America | North America | Australia/New Zealand
Portfolio SYSTIMAX®
Product Type Fiber cassette
Product Brand SYSTIMAX 360™ | OptiSPEED®

General Specifications

Adapter Color Beige
Intelligence Type iPatch® ready
Interface Feature, front Standard
Interface, front LC
Total Fibers, quantity 0
Total Ports, quantity, front 12

Dimensions

Height 30.48 mm | 1.2 in
Width 91.44 mm | 3.6 in
Depth 119.38 mm | 4.7 in

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse