Warning Icon
This product was discontinued on: May 30, 2014

For other alternatives, please contact us for more information.

1 Replacement products available

760105163 | 360-iP-G2-1U-LC-FX

  • Available in:
  • North America
  • EMEA
  • Latin America
  • Australia/New Zealand
  • Asia
SYSTIMAX 360™ iPatch® G2 LC Fiber Panel, fixed
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America | EMEA | Latin America | Australia/New Zealand | Asia
Portfolio SYSTIMAX®
Product Type Fiber patch panel
Product Brand LazrSPEED® | iPatch® | SYSTIMAX 360™

General Specifications

Color Black
Intelligence Type iPatch® enabled
Interface, front LC
Rack Units 1
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 323.85 mm | 12.75 in

Material Specifications

Material Type Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC)

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard cUL | CE | ACMA | UL

Packaging and Weights

Packaging quantity 1
Weight, net 1.814 kg | 4 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America | EMEA | Latin America | Australia/New Zealand | Asia
Portfolio SYSTIMAX®
Product Type Fiber patch panel
Product Brand LazrSPEED® | iPatch® | SYSTIMAX 360™

General Specifications

Color Black
Intelligence Type iPatch® enabled
Interface, front LC
Rack Units 1
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 323.85 mm | 12.75 in

Material Specifications

Material Type Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC)

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard cUL | CE | ACMA | UL

Packaging and Weights

Packaging quantity 1
Weight, net 1.814 kg | 4 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system