Warning Icon
This product was discontinued on: December 31, 2012

For other alternatives, please contact us for more information.

0 Replacement products available

760038513 | iP-PTF-12-SC-LS

  • Available in:
  • Australia/New Zealand
  • EMEA
  • Latin America
  • Asia
  • North America
iPatch® LazrSPEED® Pre-Terminated Intelligent Fiber Panel, SC 12 port duplex
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America | Asia | North America
Portfolio SYSTIMAX®
Product Type Fiber splice panel
Product Brand LazrSPEED® | iPatch®

General Specifications

Color Black
Intelligence Type iPatch® enabled
Interface, front SC
Rack Units 1
Shelf Movement Sliding
Total Ports, quantity 12

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 323.85 mm | 12.75 in

Material Specifications

Material Type Polycarbonate (PC) | Acrylonitrile butadiene styrene (ABS)

Optical Specifications

Fiber Mode Multimode

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | ACMA | CSA | CE

Packaging and Weights

Included Shelf | Four #12-24 mounting screws | Instruction sheet
Packaging quantity 1
Weight, net 3.175 kg | 7 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America | Asia | North America
Portfolio SYSTIMAX®
Product Type Fiber splice panel
Product Brand LazrSPEED® | iPatch®

General Specifications

Color Black
Intelligence Type iPatch® enabled
Interface, front SC
Rack Units 1
Shelf Movement Sliding
Total Ports, quantity 12

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 323.85 mm | 12.75 in

Material Specifications

Material Type Polycarbonate (PC) | Acrylonitrile butadiene styrene (ABS)

Optical Specifications

Fiber Mode Multimode

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | ACMA | CSA | CE

Packaging and Weights

Included Shelf | Four #12-24 mounting screws | Instruction sheet
Packaging quantity 1
Weight, net 3.175 kg | 7 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse