Warning Icon
This product was discontinued on: September 9, 2014

For other alternatives, please contact us for more information.

1 Replacement products available

760104273 | 360-MOD-1U-24

  • Available in:
  • North America
  • Latin America
  • Asia
  • EMEA
  • Australia/New Zealand
Modular Patch Panel, U/UTPl, 24 port
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Available for use with the DYMO® labeling solution
Specifications

Product Classification

Regional Availability North America | Latin America | Asia | EMEA | Australia/New Zealand
Portfolio CommScope®
Product Type RJ45 patch panel
Product Brand SYSTIMAX 360™

General Specifications

Intelligence Type Passive

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Powder-coated steel

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America | Latin America | Asia | EMEA | Australia/New Zealand
Portfolio CommScope®
Product Type RJ45 patch panel
Product Brand SYSTIMAX 360™

General Specifications

Intelligence Type Passive

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Powder-coated steel

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system