Warning Icon
This product was discontinued on: May 1, 2011

For other alternatives, please contact us for more information.

2 Replacement products available

760083295 | iP-M4200i-24MFP520

  • Available in:
  • Asia
  • Australia/New Zealand
  • Latin America
  • EMEA
  • North America
iPatch® M4200i 24 Port FTP Intelligent Universal Modular Panel with 24 GigaSPEED X10D® F/UTP Outlets
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | EMEA | North America
Portfolio SYSTIMAX®
Product Type RJ45 patch panel
Product Brand iPatch® | GigaSPEED X10D®

General Specifications

ANSI/TIA Category 6A
Color Black
Intelligence Type iPatch® enabled
Panel Style Straight
Rack Units 1
Total Ports, quantity 24
Wiring T568B | T568A

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 44.45 mm | 1.75 in

Material Specifications

Material Type Polycarbonate | Acrylonitrile butadiene styrene (ABS)

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard cUL | CE | ACMA

Packaging and Weights

Included Four #12-24 dog point mounting screws | Two #12-24 screws | Information outlet removal tool | Cable management bar | Panel | Modular jacks (24) | Two #12 washers | Instruction sheet
Packaging quantity 1
Weight, net 0.953 kg | 2.1 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | EMEA | North America
Portfolio SYSTIMAX®
Product Type RJ45 patch panel
Product Brand iPatch® | GigaSPEED X10D®

General Specifications

ANSI/TIA Category 6A
Color Black
Intelligence Type iPatch® enabled
Panel Style Straight
Rack Units 1
Total Ports, quantity 24
Wiring T568B | T568A

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 44.45 mm | 1.75 in

Material Specifications

Material Type Polycarbonate | Acrylonitrile butadiene styrene (ABS)

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard cUL | CE | ACMA

Packaging and Weights

Included Four #12-24 dog point mounting screws | Two #12-24 screws | Information outlet removal tool | Cable management bar | Panel | Modular jacks (24) | Two #12 washers | Instruction sheet
Packaging quantity 1
Weight, net 0.953 kg | 2.1 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse