7694058
ION® Power Supply Distribution Unit FAN4 Adapter Kit
Specifications
Specifications
Product Classification
Product Type | Power supply |
Product Brand | ION® |
General Specifications
General Alarm | Integrated into management system |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Dimensions
Height | 40 mm | 1.575 in |
Width | 100 mm | 3.937 in |
Depth | 150 mm | 5.906 in |
Electrical Specifications
Electrical Safety Standard | EN 60950 |
Packaging and Weights
Height, packed | 60 mm | 2.362 in |
Width, packed | 195 mm | 7.677 in |
Depth, packed | 195 mm | 7.677 in |
Included | Adapters | Connectors |
Weight, gross | 3 kg | 6.614 lb |
Weight, net | 2 kg | 4.409 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Power supply |
Product Brand | ION® |
General Specifications
General Alarm | Integrated into management system |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Dimensions
Height | 40 mm | 1.575 in |
Width | 100 mm | 3.937 in |
Depth | 150 mm | 5.906 in |
Electrical Specifications
Electrical Safety Standard | EN 60950 |
Packaging and Weights
Height, packed | 60 mm | 2.362 in |
Width, packed | 195 mm | 7.677 in |
Depth, packed | 195 mm | 7.677 in |
Included | Adapters | Connectors |
Weight, gross | 3 kg | 6.614 lb |
Weight, net | 2 kg | 4.409 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse