Warning Icon
This product was discontinued on: February 4, 2014

For other alternatives, please contact us for more information.

0 Replacement products available

7641375-00

ION® Standard Interface Card for Active Intelligent Point of Interface
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Point of interface card
Product Brand ION®

General Specifications

Functionality Module alarm status | Rack summary alarm status | Rack/Subrack address setting
General Alarm Integrated into management system
Management Interface Summary alarm output
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 172.9 mm | 6.807 in
Width 35.3 mm | 1.39 in
Depth 422 mm | 16.614 in

Electrical Specifications

Input Voltage 12 Vdc
Electrical Safety Standard EN 60950-1
Power Consumption 6 W

Environmental Specifications

Operating Temperature +5 °C to +55 °C (+41 °F to +131 °F)
Storage Temperature -25 °C to +70 °C (-13 °F to +158 °F)
Relative Humidity 46%–94%
Mean Time Between Failures (MTBF) at Temperature 213,000 h @ 25 °C

Packaging and Weights

Height, packed 335 mm | 13.189 in
Width, packed 172 mm | 6.772 in
Depth, packed 625 mm | 24.606 in
Weight, gross 1 kg | 2.205 lb
Weight, net 0.5 kg | 1.102 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Point of interface card
Product Brand ION®

General Specifications

Functionality Module alarm status | Rack summary alarm status | Rack/Subrack address setting
General Alarm Integrated into management system
Management Interface Summary alarm output
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 172.9 mm | 6.807 in
Width 35.3 mm | 1.39 in
Depth 422 mm | 16.614 in

Electrical Specifications

Input Voltage 12 Vdc
Electrical Safety Standard EN 60950-1
Power Consumption 6 W

Environmental Specifications

Operating Temperature +5 °C to +55 °C (+41 °F to +131 °F)
Storage Temperature -25 °C to +70 °C (-13 °F to +158 °F)
Relative Humidity 46%–94%
Mean Time Between Failures (MTBF) at Temperature 213,000 h @ 25 °C

Packaging and Weights

Height, packed 335 mm | 13.189 in
Width, packed 172 mm | 6.772 in
Depth, packed 625 mm | 24.606 in
Weight, gross 1 kg | 2.205 lb
Weight, net 0.5 kg | 1.102 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category