7645469-02 | OTRX H1
ION-U® Series High Power Master Optical Transceiver with WCS Band Support
Specifications
Specifications
Product Classification
Product Type | Master optical transceiver |
Product Brand | ION-U® |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band, Optical Link | 300 – 1000 MHz (Band 1) | 1710 – 2200 MHz (Band 2) | 2300 – 2700 MHz (Band 3) | 3050 – 3800 MHz (Band 4) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band, Optical Link | 300 – 1000 MHz (Band 1) | 1710 – 2200 MHz (Band 2) | 2300 – 2700 MHz (Band 3) | 3050 – 3800 MHz (Band 4) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Master optical transceiver |
Product Brand | ION-U® |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band, Optical Link | 300 – 1000 MHz (Band 1) | 1710 – 2200 MHz (Band 2) | 2300 – 2700 MHz (Band 3) | 3050 – 3800 MHz (Band 4) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band, Optical Link | 300 – 1000 MHz (Band 1) | 1710 – 2200 MHz (Band 2) | 2300 – 2700 MHz (Band 3) | 3050 – 3800 MHz (Band 4) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse