Warning Icon
This product was discontinued on: March 30, 2020

For other alternatives, please contact us for more information.

1 Replacement products available
  • 1711796-1
    AMP CO Plus Insert, category 6A, 1 x RJ45, almond

1644031-1

  • Available in:
  • EMEA
AMP CO Insert, Cat6 RJ45 Single Insert, T568A, Shielded, Light Almond
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Communication insert
Product Brand AMP CO™
Product Series AMP CO

General Specifications

ANSI/TIA Category 6
Color Light almond
Interface Type RJ45
Outlet Orientation Flat
Total Ports, quantity 1

Material Specifications

Material Type Acrylonitrile butadiene styrene (ABS)

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Communication insert
Product Brand AMP CO™
Product Series AMP CO

General Specifications

ANSI/TIA Category 6
Color Light almond
Interface Type RJ45
Outlet Orientation Flat
Total Ports, quantity 1

Material Specifications

Material Type Acrylonitrile butadiene styrene (ABS)

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse