Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

901-H510 | Ruckus H510 Indoor Access Point

Wall-Mounted 802.11ac Wave 2 Wi-Fi Indoor Access Point (AP) and Switch for Dense Client Environments
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
In hotels, apartment buildings, and other multi-dwelling structures, wireless connectivity can carry a hefty price tag. You need to connect a wide range of wired devices—IPTV set-top boxes, IP phones, networked minibars, and more—while delivering a great wireless experience.

The Ruckus H510 wall-mounted access point and switch makes it easy to meet the most demanding in-room connectivity requirements without breaking the bank. It features patented Ruckus technologies to deliver the industry’s highest-performing Wi-Fi, combined with four-ports of Gigabit Ethernet—all in a sleek, low-profile design that can be discretely installed over standard electrical outlets.

Deliver the full range of in-room services while dramatically reducing cabling, installation time, and construction costs.
Specifications

General Specifications

Antenna Patterns, per band 4
Antenna Gain Up to 1 dBi
BeamFlex Yes
ChannelFly Yes
Concurrent Users 100
Controller Support Unleashed | SmartZone | ZoneDirector | Cloud Wi-Fi | Standalone
Ethernet Ports 5 x 1GbE
IoT Ready Yes
PD-MRC Yes
PHY Rate at 5 GHz, maximum 867 Mb/s
PHY Rate at 2.4 GHz, maximum 300 Mb/s
Radio Chains:Streams 2x2:2
Rx Sensitivity at 5 GHz -96 dBm
Rx Sensitivity at 2.4 GHz -99 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Hospitality | Education
Venue Sub-Type Residence Hall | Guest Rooms
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)

General Specifications

Antenna Patterns, per band 4
Antenna Gain Up to 1 dBi
BeamFlex Yes
ChannelFly Yes
Concurrent Users 100
Controller Support Unleashed | SmartZone | ZoneDirector | Cloud Wi-Fi | Standalone
Ethernet Ports 5 x 1GbE
IoT Ready Yes
PD-MRC Yes
PHY Rate at 5 GHz, maximum 867 Mb/s
PHY Rate at 2.4 GHz, maximum 300 Mb/s
Radio Chains:Streams 2x2:2
Rx Sensitivity at 5 GHz -96 dBm
Rx Sensitivity at 2.4 GHz -99 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Hospitality | Education
Venue Sub-Type Residence Hall | Guest Rooms
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)
Documentation & Downloads

Environment Health and Safety

Product Specification

Technical Publication

Other Ways to Browse

Browse by Category

Browse by Category