Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available

1-554720-3

  • Available in:
  • Asia
Modular Plug, 8P/8C, unshielded, flat oval, 8-position, category 5, Korea, 100 pcs
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Modular plug

General Specifications

ANSI/TIA Category 5
Cable Type Flat oval, unshielded
Conductor Type Solid
Interface RJ45
Positions/Loaded Contacts 8/8
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 8.89 mm | 0.35 in
Compatible Cable Diameter, minimum 2.54 mm | 0.1 in
Contact Plating Thickness 1.27 µm

Electrical Specifications

Current Rating, maximum 0.75 A
Insulation Resistance, minimum 500 mOhm
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Phosphor bronze
Contact Plating Material Gold
Material Type Glass filled polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing
Flammability Rating UL 94 V-2

Packaging and Weights

Packaging quantity 100
Packaging Type Bag | Carton | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Modular plug

General Specifications

ANSI/TIA Category 5
Cable Type Flat oval, unshielded
Conductor Type Solid
Interface RJ45
Positions/Loaded Contacts 8/8
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 8.89 mm | 0.35 in
Compatible Cable Diameter, minimum 2.54 mm | 0.1 in
Contact Plating Thickness 1.27 µm

Electrical Specifications

Current Rating, maximum 0.75 A
Insulation Resistance, minimum 500 mOhm
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Phosphor bronze
Contact Plating Material Gold
Material Type Glass filled polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing
Flammability Rating UL 94 V-2

Packaging and Weights

Packaging quantity 100
Packaging Type Bag | Carton | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category