Warning Icon
This product was discontinued on: March 30, 2020

For other alternatives, please contact us for more information.

1 Replacement products available
  • 7-1711437-1
    AMP-TWIST SL-Series Modular Jack, 8-position, category 7AS, shielded, without dust cover

1711437-1

  • Available in:
  • Australia/New Zealand
  • EMEA
  • Latin America
AMP-TWIST SL-Series Modular Jack, 8-position, category 7AS, shielded, without dust cover
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America
Portfolio NETCONNECT®
Product Type Modular jack
Product Series SL Series

General Specifications

ANSI/TIA Category 7A
Cable Type Shielded
Color Silver
Conductor Type Solid | Stranded
Outlet Type Standard
Panel Cutout, recommended 14.78 x 20.32 mm (0.58 x 0.80 in)
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class FA
Wiring T568A | T568B

Dimensions

Height 26.21 mm | 1.032 in
Width 14.48 mm | 0.57 in
Depth 34 mm | 1.339 in
Compatible Cable Diameter, maximum 9 mm | 0.354 in
Compatible Insulated Conductor Diameter, maximum 1.6 mm | 0.063 in
Contact Plating Thickness 1.27 µm
Panel Thickness, recommended 1.6 mm | 0.063 in
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Zinc alloy

Packaging and Weights

Packaging quantity 10
Packaging Type Tray in box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America
Portfolio NETCONNECT®
Product Type Modular jack
Product Series SL Series

General Specifications

ANSI/TIA Category 7A
Cable Type Shielded
Color Silver
Conductor Type Solid | Stranded
Outlet Type Standard
Panel Cutout, recommended 14.78 x 20.32 mm (0.58 x 0.80 in)
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class FA
Wiring T568A | T568B

Dimensions

Height 26.21 mm | 1.032 in
Width 14.48 mm | 0.57 in
Depth 34 mm | 1.339 in
Compatible Cable Diameter, maximum 9 mm | 0.354 in
Compatible Insulated Conductor Diameter, maximum 1.6 mm | 0.063 in
Contact Plating Thickness 1.27 µm
Panel Thickness, recommended 1.6 mm | 0.063 in
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Zinc alloy

Packaging and Weights

Packaging quantity 10
Packaging Type Tray in box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse