コムスコープがお届けする新型コロナウイルス (COVID-19) に関するお客様 & パートナー用ハブアクセスする
製品
関連結果
コムスコープがお届けする新型コロナウイルス (COVID-19) に関するお客様 & パートナー用ハブアクセスする
RJ45 Modular Jack Q-Series, category 6A, shielded, 8-position
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Modular jack |
Product Series | Q Series |
ANSI/TIA Category | 6A |
Cable Type | Shielded |
Color | Black |
Conductor Type | Solid | Stranded |
Outlet Type | Standard |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class EA |
Wiring | T568A | T568B |
Contact Plating Thickness | 1.27 µm |
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Contact Base Material | Beryllium copper |
Contact Plating Material | Gold |
Material Type | Polycarbonate |
Flammability Rating | UL 94 V-0 |
Packaging quantity | 12 |
Packaging Type | Tray in box |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Modular jack |
Product Series | Q Series |
ANSI/TIA Category | 6A |
Cable Type | Shielded |
Color | Black |
Conductor Type | Solid | Stranded |
Outlet Type | Standard |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class EA |
Wiring | T568A | T568B |
Contact Plating Thickness | 1.27 µm |
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Contact Base Material | Beryllium copper |
Contact Plating Material | Gold |
Material Type | Polycarbonate |
Flammability Rating | UL 94 V-0 |
Packaging quantity | 12 |
Packaging Type | Tray in box |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |