Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

LDF5RN-50A

LDF5-50A, HELIAX® Low Density Foam Coaxial Cable, corrugated copper, 7/8 in, gray non-halogenated, fire retardant polyolefin jacket

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series LDF5-50A

General Specifications

Flexibility Standard
Jacket Color Gray
Performance Note Attenuation values typical, guaranteed within 5%

Dimensions

Diameter Over Dielectric 23.622 mm | 0.93 in
Diameter Over Jacket 27.686 mm | 1.09 in
Inner Conductor OD 8.7122 mm | 0.343 in
Outer Conductor OD 24.892 mm | 0.98 in
Nominal Size 7/8 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 74.8 pF/m | 22.799 pF/ft
dc Resistance, Inner Conductor 1.049 ohms/km | 0.32 ohms/kft
dc Resistance, Outer Conductor 1.181 ohms/km | 0.36 ohms/kft
dc Test Voltage 6000 V
Inductance 0.187 µH/m | 0.057 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 5000 V
Operating Frequency Band 1 – 5000 MHz
Peak Power 91 kW
Velocity 89 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.115 0.035 79.19
1.5 MHz 0.141 0.043 64.60
2.0 MHz 0.163 0.050 55.89
10.0 MHz 0.366 0.112 24.81
20.0 MHz 0.521 0.159 17.44
30.0 MHz 0.641 0.195 14.18
50.0 MHz 0.833 0.254 10.91
85.0 MHz 1.096 0.334 8.29
88.0 MHz 1.116 0.340 8.14
100.0 MHz 1.193 0.364 7.62
108.0 MHz 1.242 0.378 7.32
150.0 MHz 1.475 0.449 6.16
174.0 MHz 1.595 0.486 5.70
200.0 MHz 1.716 0.523 5.30
204.0 MHz 1.734 0.529 5.24
300.0 MHz 2.130 0.649 4.27
400.0 MHz 2.486 0.758 3.66
450.0 MHz 2.650 0.808 3.43
460.0 MHz 2.682 0.817 3.39
500.0 MHz 2.806 0.855 3.24
512.0 MHz 2.843 0.866 3.20
600.0 MHz 3.100 0.945 2.93
700.0 MHz 3.375 1.029 2.69
800.0 MHz 3.633 1.107 2.50
824.0 MHz 3.694 1.126 2.46
894.0 MHz 3.865 1.178 2.35
960.0 MHz 4.022 1.226 2.26
1000.0 MHz 4.115 1.254 2.21
1218.0 MHz 4.599 1.402 1.98
1250.0 MHz 4.667 1.423 1.95
1500.0 MHz 5.178 1.578 1.76
1700.0 MHz 5.565 1.696 1.63
1794.0 MHz 5.740 1.750 1.58
1800.0 MHz 5.751 1.753 1.58
2000.0 MHz 6.114 1.863 1.49
2100.0 MHz 6.290 1.917 1.44
2200.0 MHz 6.464 1.970 1.41
2300.0 MHz 6.634 2.022 1.37
2500.0 MHz 6.968 2.124 1.30
2700.0 MHz 7.293 2.223 1.25
3000.0 MHz 7.764 2.366 1.17
3400.0 MHz 8.369 2.551 1.09
3600.0 MHz 8.663 2.640 1.05
3700.0 MHz 8.808 2.684 1.03
3800.0 MHz 8.951 2.728 1.02
3900.0 MHz 9.094 2.772 1.00
4000.0 MHz 9.235 2.815 0.98
4100.0 MHz 9.375 2.857 0.97
4200.0 MHz 9.514 2.900 0.96
4300.0 MHz 9.651 2.942 0.94
4400.0 MHz 9.788 2.983 0.93
4500.0 MHz 9.924 3.025 0.92
4600.0 MHz 10.059 3.066 0.90
4700.0 MHz 10.193 3.107 0.89
4800.0 MHz 10.326 3.147 0.88
4900.0 MHz 10.458 3.188 0.87
5000.0 MHz 10.590 3.228 0.86

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper tube
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 254 mm | 10 in
Minimum Bend Radius, Single Bend 127 mm | 5 in
Number of Bends, minimum 15
Number of Bends, typical 50
Tensile Strength 159 kg | 350.535 lb
Bending Moment 22.4 N-m | 198.257 in lb
Flat Plate Crush Strength 1.4 kg/mm | 78.396 lb/in

Environmental Specifications

Installation temperature -25 °C to +60 °C (-13 °F to +140 °F)
Operating Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Fire Retardancy Test Method UL 1666/CATVR
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-1 | IEC 60754-2

Packaging and Weights

Cable weight 0.57 kg/m | 0.383 lb/ft

Regulatory Compliance/Certifications

Agency Classification
UL/ETL Certification CATVR

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series LDF5-50A

General Specifications

Flexibility Standard
Jacket Color Gray
Performance Note Attenuation values typical, guaranteed within 5%

Dimensions

Diameter Over Dielectric 23.622 mm | 0.93 in
Diameter Over Jacket 27.686 mm | 1.09 in
Inner Conductor OD 8.7122 mm | 0.343 in
Outer Conductor OD 24.892 mm | 0.98 in
Nominal Size 7/8 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 74.8 pF/m | 22.799 pF/ft
dc Resistance, Inner Conductor 1.049 ohms/km | 0.32 ohms/kft
dc Resistance, Outer Conductor 1.181 ohms/km | 0.36 ohms/kft
dc Test Voltage 6000 V
Inductance 0.187 µH/m | 0.057 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 5000 V
Operating Frequency Band 1 – 5000 MHz
Peak Power 91 kW
Velocity 89 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.115 0.035 79.19
1.5 MHz 0.141 0.043 64.60
2.0 MHz 0.163 0.050 55.89
10.0 MHz 0.366 0.112 24.81
20.0 MHz 0.521 0.159 17.44
30.0 MHz 0.641 0.195 14.18
50.0 MHz 0.833 0.254 10.91
85.0 MHz 1.096 0.334 8.29
88.0 MHz 1.116 0.340 8.14
100.0 MHz 1.193 0.364 7.62
108.0 MHz 1.242 0.378 7.32
150.0 MHz 1.475 0.449 6.16
174.0 MHz 1.595 0.486 5.70
200.0 MHz 1.716 0.523 5.30
204.0 MHz 1.734 0.529 5.24
300.0 MHz 2.130 0.649 4.27
400.0 MHz 2.486 0.758 3.66
450.0 MHz 2.650 0.808 3.43
460.0 MHz 2.682 0.817 3.39
500.0 MHz 2.806 0.855 3.24
512.0 MHz 2.843 0.866 3.20
600.0 MHz 3.100 0.945 2.93
700.0 MHz 3.375 1.029 2.69
800.0 MHz 3.633 1.107 2.50
824.0 MHz 3.694 1.126 2.46
894.0 MHz 3.865 1.178 2.35
960.0 MHz 4.022 1.226 2.26
1000.0 MHz 4.115 1.254 2.21
1218.0 MHz 4.599 1.402 1.98
1250.0 MHz 4.667 1.423 1.95
1500.0 MHz 5.178 1.578 1.76
1700.0 MHz 5.565 1.696 1.63
1794.0 MHz 5.740 1.750 1.58
1800.0 MHz 5.751 1.753 1.58
2000.0 MHz 6.114 1.863 1.49
2100.0 MHz 6.290 1.917 1.44
2200.0 MHz 6.464 1.970 1.41
2300.0 MHz 6.634 2.022 1.37
2500.0 MHz 6.968 2.124 1.30
2700.0 MHz 7.293 2.223 1.25
3000.0 MHz 7.764 2.366 1.17
3400.0 MHz 8.369 2.551 1.09
3600.0 MHz 8.663 2.640 1.05
3700.0 MHz 8.808 2.684 1.03
3800.0 MHz 8.951 2.728 1.02
3900.0 MHz 9.094 2.772 1.00
4000.0 MHz 9.235 2.815 0.98
4100.0 MHz 9.375 2.857 0.97
4200.0 MHz 9.514 2.900 0.96
4300.0 MHz 9.651 2.942 0.94
4400.0 MHz 9.788 2.983 0.93
4500.0 MHz 9.924 3.025 0.92
4600.0 MHz 10.059 3.066 0.90
4700.0 MHz 10.193 3.107 0.89
4800.0 MHz 10.326 3.147 0.88
4900.0 MHz 10.458 3.188 0.87
5000.0 MHz 10.590 3.228 0.86

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper tube
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 254 mm | 10 in
Minimum Bend Radius, Single Bend 127 mm | 5 in
Number of Bends, minimum 15
Number of Bends, typical 50
Tensile Strength 159 kg | 350.535 lb
Bending Moment 22.4 N-m | 198.257 in lb
Flat Plate Crush Strength 1.4 kg/mm | 78.396 lb/in

Environmental Specifications

Installation temperature -25 °C to +60 °C (-13 °F to +140 °F)
Operating Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Fire Retardancy Test Method UL 1666/CATVR
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-1 | IEC 60754-2

Packaging and Weights

Cable weight 0.57 kg/m | 0.383 lb/ft

Regulatory Compliance/Certifications

Agency Classification
UL/ETL Certification CATVR

Product Specification

Product Specification