LDF5-75
LDF5-75, HELIAX® Low Density Foam Coaxial Cable, corrugated copper, 7/8 in, black PE jacket
Specifications
Specifications
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® |
Product Series | LDF5-75 |
General Specifications
Flexibility | Standard |
Jacket Color | Black |
Performance Note | Attenuation values typical, guaranteed within 5% |
Dimensions
Diameter Over Dielectric | 23.622 mm | 0.93 in |
Diameter Over Jacket | 27.432 mm | 1.08 in |
Inner Conductor OD | 5.588 mm | 0.22 in |
Outer Conductor OD | 24.892 mm | 0.98 in |
Nominal Size | 7/8 in |
Electrical Specifications
Cable Impedance | 75 ohm ±3 ohm |
Capacitance | 49.5 pF/m | 15.088 pF/ft |
dc Resistance, Inner Conductor | 1.116 ohms/km | 0.34 ohms/kft |
dc Resistance, Outer Conductor | 1.181 ohms/km | 0.36 ohms/kft |
dc Test Voltage | 6500 V |
Inductance | 0.285 µH/m | 0.087 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 8000 V |
Operating Frequency Band | 1 – 1000 MHz |
Peak Power | 70 kW |
Velocity | 89 % |
Attenuation
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) |
1.0 MHz | 0.113 | 0.034 | 32.20 |
1.5 MHz | 0.139 | 0.042 | 26.25 |
2.0 MHz | 0.160 | 0.049 | 22.70 |
10.0 MHz | 0.363 | 0.111 | 10.03 |
20.0 MHz | 0.518 | 0.158 | 7.03 |
30.0 MHz | 0.639 | 0.195 | 5.70 |
50.0 MHz | 0.834 | 0.254 | 4.37 |
85.0 MHz | 1.102 | 0.336 | 3.30 |
88.0 MHz | 1.123 | 0.342 | 3.24 |
100.0 MHz | 1.202 | 0.366 | 3.03 |
108.0 MHz | 1.252 | 0.382 | 2.91 |
150.0 MHz | 1.494 | 0.455 | 2.44 |
174.0 MHz | 1.619 | 0.493 | 2.25 |
200.0 MHz | 1.746 | 0.532 | 2.09 |
204.0 MHz | 1.765 | 0.538 | 2.06 |
300.0 MHz | 2.182 | 0.665 | 1.67 |
400.0 MHz | 2.561 | 0.781 | 1.42 |
450.0 MHz | 2.737 | 0.834 | 1.33 |
460.0 MHz | 2.771 | 0.845 | 1.31 |
500.0 MHz | 2.905 | 0.885 | 1.25 |
512.0 MHz | 2.944 | 0.897 | 1.24 |
600.0 MHz | 3.224 | 0.982 | 1.13 |
700.0 MHz | 3.523 | 1.074 | 1.03 |
800.0 MHz | 3.807 | 1.160 | 0.96 |
824.0 MHz | 3.873 | 1.180 | 0.94 |
894.0 MHz | 4.062 | 1.238 | 0.90 |
960.0 MHz | 4.236 | 1.291 | 0.86 |
1000.0 MHz | 4.339 | 1.322 | 0.84 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | PE |
Inner Conductor Material | Copper-clad aluminum wire |
Outer Conductor Material | Corrugated copper |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 254 mm | 10 in |
Number of Bends, minimum | 15 |
Number of Bends, typical | 40 |
Tensile Strength | 147 kg | 324.079 lb |
Bending Moment | 16.3 N-m | 144.267 in lb |
Flat Plate Crush Strength | 1.4 kg/mm | 78.396 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Packaging and Weights
Cable weight | 0.45 kg/m | 0.302 lb/ft |
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® |
Product Series | LDF5-75 |
General Specifications
Flexibility | Standard |
Jacket Color | Black |
Performance Note | Attenuation values typical, guaranteed within 5% |
Dimensions
Diameter Over Dielectric | 23.622 mm | 0.93 in |
Diameter Over Jacket | 27.432 mm | 1.08 in |
Inner Conductor OD | 5.588 mm | 0.22 in |
Outer Conductor OD | 24.892 mm | 0.98 in |
Nominal Size | 7/8 in |
Electrical Specifications
Cable Impedance | 75 ohm ±3 ohm |
Capacitance | 49.5 pF/m | 15.088 pF/ft |
dc Resistance, Inner Conductor | 1.116 ohms/km | 0.34 ohms/kft |
dc Resistance, Outer Conductor | 1.181 ohms/km | 0.36 ohms/kft |
dc Test Voltage | 6500 V |
Inductance | 0.285 µH/m | 0.087 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 8000 V |
Operating Frequency Band | 1 – 1000 MHz |
Peak Power | 70 kW |
Velocity | 89 % |
Attenuation
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) |
1.0 MHz | 0.113 | 0.034 | 32.20 |
1.5 MHz | 0.139 | 0.042 | 26.25 |
2.0 MHz | 0.160 | 0.049 | 22.70 |
10.0 MHz | 0.363 | 0.111 | 10.03 |
20.0 MHz | 0.518 | 0.158 | 7.03 |
30.0 MHz | 0.639 | 0.195 | 5.70 |
50.0 MHz | 0.834 | 0.254 | 4.37 |
85.0 MHz | 1.102 | 0.336 | 3.30 |
88.0 MHz | 1.123 | 0.342 | 3.24 |
100.0 MHz | 1.202 | 0.366 | 3.03 |
108.0 MHz | 1.252 | 0.382 | 2.91 |
150.0 MHz | 1.494 | 0.455 | 2.44 |
174.0 MHz | 1.619 | 0.493 | 2.25 |
200.0 MHz | 1.746 | 0.532 | 2.09 |
204.0 MHz | 1.765 | 0.538 | 2.06 |
300.0 MHz | 2.182 | 0.665 | 1.67 |
400.0 MHz | 2.561 | 0.781 | 1.42 |
450.0 MHz | 2.737 | 0.834 | 1.33 |
460.0 MHz | 2.771 | 0.845 | 1.31 |
500.0 MHz | 2.905 | 0.885 | 1.25 |
512.0 MHz | 2.944 | 0.897 | 1.24 |
600.0 MHz | 3.224 | 0.982 | 1.13 |
700.0 MHz | 3.523 | 1.074 | 1.03 |
800.0 MHz | 3.807 | 1.160 | 0.96 |
824.0 MHz | 3.873 | 1.180 | 0.94 |
894.0 MHz | 4.062 | 1.238 | 0.90 |
960.0 MHz | 4.236 | 1.291 | 0.86 |
1000.0 MHz | 4.339 | 1.322 | 0.84 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | PE |
Inner Conductor Material | Copper-clad aluminum wire |
Outer Conductor Material | Corrugated copper |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 254 mm | 10 in |
Number of Bends, minimum | 15 |
Number of Bends, typical | 40 |
Tensile Strength | 147 kg | 324.079 lb |
Bending Moment | 16.3 N-m | 144.267 in lb |
Flat Plate Crush Strength | 1.4 kg/mm | 78.396 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Packaging and Weights
Cable weight | 0.45 kg/m | 0.302 lb/ft |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse