Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

4698233/45 | AMC-59 Flex

Base Product: AMC

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

AMC-59 Stranded Conductor 75 Ohm Coaxial Cable, black PVC jacket with co-extruded orange stripe

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-59
Jacket Color Black with co-extruded orange stripe
Supported Application Automotive

Dimensions

Cable Length 1371.6 m | 4500 ft
Diameter Over Center Conductor 0.762 mm | 0.03 in
Diameter Over Center Conductor Tolerance ±0.0003 in
Diameter Over Dielectric 3.658 mm | 0.144 in
Diameter Over Dielectric Tolerance ±0.004 in
Diameter Over Jacket Tolerance ±0.005 in
Diameter Over Jacket, nominal 6.147 mm | 0.242 in
Diameter Over Outer Shield (Braid) 4.445 mm | 0.175 in

Electrical Specifications

Capacitance 59.055 pF/m | 18 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 16.5 ohms/kft | 54.134 ohms/km
Dielectric Strength at Voltage 3 s @ 2,000 Vdc
Jacket Spark Test Voltage 2500 V
Shield dc Resistance 4.8 ohms/kft | 15.748 ohms/km
Velocity 80 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
10.0 MHz 3.250 0.990
50.0 MHz 7.580 2.310
100.0 MHz 10.820 3.300
200.0 MHz 16.200 4.940
400.0 MHz 23.810 7.260
700.0 MHz 32.110 9.790
900.0 MHz 36.440 11.110
1000.0 MHz 39.330 11.990

Material Specifications

Center Conductor Material Stranded copper wire
Dielectric Material Foam PE
Jacket Material PVC
Shield (Braid) Coverage 95 %
Shield (Braid) Material Bare copper
Shield (Tape) Material No tape

Mechanical Specifications

Minimum Bend Radius Note 5 times the outer cable diameter
Minimum Bend Radius, unloaded, times 5 times

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 55.062 kg/km | 37 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-59
Jacket Color Black with co-extruded orange stripe
Supported Application Automotive

Dimensions

Cable Length 1371.6 m | 4500 ft
Diameter Over Center Conductor 0.762 mm | 0.03 in
Diameter Over Center Conductor Tolerance ±0.0003 in
Diameter Over Dielectric 3.658 mm | 0.144 in
Diameter Over Dielectric Tolerance ±0.004 in
Diameter Over Jacket Tolerance ±0.005 in
Diameter Over Jacket, nominal 6.147 mm | 0.242 in
Diameter Over Outer Shield (Braid) 4.445 mm | 0.175 in

Electrical Specifications

Capacitance 59.055 pF/m | 18 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 16.5 ohms/kft | 54.134 ohms/km
Dielectric Strength at Voltage 3 s @ 2,000 Vdc
Jacket Spark Test Voltage 2500 V
Shield dc Resistance 4.8 ohms/kft | 15.748 ohms/km
Velocity 80 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
10.0 MHz 3.250 0.990
50.0 MHz 7.580 2.310
100.0 MHz 10.820 3.300
200.0 MHz 16.200 4.940
400.0 MHz 23.810 7.260
700.0 MHz 32.110 9.790
900.0 MHz 36.440 11.110
1000.0 MHz 39.330 11.990

Material Specifications

Center Conductor Material Stranded copper wire
Dielectric Material Foam PE
Jacket Material PVC
Shield (Braid) Coverage 95 %
Shield (Braid) Material Bare copper
Shield (Tape) Material No tape

Mechanical Specifications

Minimum Bend Radius Note 5 times the outer cable diameter
Minimum Bend Radius, unloaded, times 5 times

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 55.062 kg/km | 37 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Warranty

Other Ways to Browse

Browse by Category

Browse by Category