Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

4697973/95 | AMC-316 Yellow Stripe

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
AMC-316 50 Ohm Coaxial Cable, black PE jacket with coextruded yellow stripe
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-316
Jacket Color Black with co-extruded yellow stripe
Supported Application Automotive

Dimensions

Cable Length 3048 m | 10000 ft
Diameter Over Center Conductor 0.465 mm | 0.0183 in
Diameter Over Center Conductor Tolerance ±0.00015 in
Diameter Over Dielectric 1.524 mm | 0.06 in
Diameter Over Dielectric Tolerance ±0.003 in
Diameter Over Jacket Tolerance ±0.004 in
Diameter Over Jacket, nominal 2.794 mm | 0.11 in
Diameter Over Outer Shield (Braid) 2.032 mm | 0.08 in

Electrical Specifications

Capacitance, maximum 105.643 pF/m | 32.2 pF/ft
Characteristic Impedance 50 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 31 ohms/kft | 101.706 ohms/km
Conductor dc Resistance, maximum 35 ohms/kft | 114.829 ohms/km
Dielectric Strength at Voltage 3 s @ 2,500 Vdc
Jacket Spark Test Voltage 2500 V
Shield dc Resistance 7.9 ohms/kft | 25.919 ohms/km
Velocity 66 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
200.0 MHz 34.100 10.400
900.0 MHz 79.400 24.400
1400.0 MHz 101.300 30.900
1800.0 MHz 115.800 35.300
2300.0 MHz 131.200 40.000
2500.0 MHz 140.700 42.900

Material Specifications

Center Conductor Material Bare copper
Dielectric Material PE
Jacket Material PE
Shield (Braid) Coverage 93 %
Shield (Braid) Material Tinned copper
Shield (Tape) Material Aluminum, unbonded

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 12.203 kg/km | 8.2 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-316
Jacket Color Black with co-extruded yellow stripe
Supported Application Automotive

Dimensions

Cable Length 3048 m | 10000 ft
Diameter Over Center Conductor 0.465 mm | 0.0183 in
Diameter Over Center Conductor Tolerance ±0.00015 in
Diameter Over Dielectric 1.524 mm | 0.06 in
Diameter Over Dielectric Tolerance ±0.003 in
Diameter Over Jacket Tolerance ±0.004 in
Diameter Over Jacket, nominal 2.794 mm | 0.11 in
Diameter Over Outer Shield (Braid) 2.032 mm | 0.08 in

Electrical Specifications

Capacitance, maximum 105.643 pF/m | 32.2 pF/ft
Characteristic Impedance 50 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 31 ohms/kft | 101.706 ohms/km
Conductor dc Resistance, maximum 35 ohms/kft | 114.829 ohms/km
Dielectric Strength at Voltage 3 s @ 2,500 Vdc
Jacket Spark Test Voltage 2500 V
Shield dc Resistance 7.9 ohms/kft | 25.919 ohms/km
Velocity 66 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
200.0 MHz 34.100 10.400
900.0 MHz 79.400 24.400
1400.0 MHz 101.300 30.900
1800.0 MHz 115.800 35.300
2300.0 MHz 131.200 40.000
2500.0 MHz 140.700 42.900

Material Specifications

Center Conductor Material Bare copper
Dielectric Material PE
Jacket Material PE
Shield (Braid) Coverage 93 %
Shield (Braid) Material Tinned copper
Shield (Tape) Material Aluminum, unbonded

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 12.203 kg/km | 8.2 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category