Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

4671263/50 | AMC-58 Stranded

Base Product: AMC

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

AMC-58 Stranded 50 Ohm Coaxial Cable, black PE jacket

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-58
Jacket Color Black
Supported Application Automotive

Dimensions

Cable Length 1524 m | 5000 ft
Diameter Over Center Conductor 0.953 mm | 0.0375 in
Diameter Over Center Conductor Tolerance ±0.0005 in
Diameter Over Dielectric 2.896 mm | 0.114 in
Diameter Over Dielectric Tolerance ±0.004 in
Diameter Over Jacket Tolerance ±0.005 in
Diameter Over Jacket, nominal 4.902 mm | 0.193 in
Diameter Over Outer Shield (Braid) 3.404 mm | 0.134 in

Electrical Specifications

Capacitance 104.987 pF/m | 32 pF/ft
Characteristic Impedance 50 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance, maximum 10.5 ohms/kft | 34.449 ohms/km
Dielectric Strength at Voltage 3 s @ 2,000 Vdc
Jacket Spark Test Voltage 2500 V
Shield dc Resistance 4.38 ohms/kft | 14.37 ohms/km
Velocity 66 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
1.0 MHz 1.480 0.450
10.0 MHz 5.380 1.640
50.0 MHz 12.330 3.760
100.0 MHz 17.880 5.450
200.0 MHz 26.110 7.960
400.0 MHz 38.870 11.850
700.0 MHz 55.070 16.790
900.0 MHz 64.520 19.670
1000.0 MHz 69.400 21.160

Material Specifications

Center Conductor Material Stranded tinned copper wire
Dielectric Material PE
Jacket Material PE
Shield (Braid) Coverage 96 %
Shield (Braid) Material Tinned copper
Shield (Tape) Material No tape

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 33.647 kg/km | 22.61 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-58
Jacket Color Black
Supported Application Automotive

Dimensions

Cable Length 1524 m | 5000 ft
Diameter Over Center Conductor 0.953 mm | 0.0375 in
Diameter Over Center Conductor Tolerance ±0.0005 in
Diameter Over Dielectric 2.896 mm | 0.114 in
Diameter Over Dielectric Tolerance ±0.004 in
Diameter Over Jacket Tolerance ±0.005 in
Diameter Over Jacket, nominal 4.902 mm | 0.193 in
Diameter Over Outer Shield (Braid) 3.404 mm | 0.134 in

Electrical Specifications

Capacitance 104.987 pF/m | 32 pF/ft
Characteristic Impedance 50 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance, maximum 10.5 ohms/kft | 34.449 ohms/km
Dielectric Strength at Voltage 3 s @ 2,000 Vdc
Jacket Spark Test Voltage 2500 V
Shield dc Resistance 4.38 ohms/kft | 14.37 ohms/km
Velocity 66 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
1.0 MHz 1.480 0.450
10.0 MHz 5.380 1.640
50.0 MHz 12.330 3.760
100.0 MHz 17.880 5.450
200.0 MHz 26.110 7.960
400.0 MHz 38.870 11.850
700.0 MHz 55.070 16.790
900.0 MHz 64.520 19.670
1000.0 MHz 69.400 21.160

Material Specifications

Center Conductor Material Stranded tinned copper wire
Dielectric Material PE
Jacket Material PE
Shield (Braid) Coverage 96 %
Shield (Braid) Material Tinned copper
Shield (Tape) Material No tape

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 33.647 kg/km | 22.61 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Warranty

Other Ways to Browse

Browse by Category

Browse by Category