Warning Icon
This product was discontinued on: October 10, 2017

For other alternatives, please contact us for more information.

0 Replacement products available

6-2153472-0

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
Sigma-Link™ Universal Connectivity Platform Q-Fit Cable Assembly, STP, class FA, H to H, POF, 60 m
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Sigma-Link is a pre-terminated factory-tested copper system for networking infrastructures and guarantees a 100% throughput performance
  • Sigma-Link cable assemblies are offered in Housing-to-Housing, Housing-to-Jacks, Housing-to-Plugs and Housing to stub tail configurations
  • Ranging from Category 6 to Category 7A, Sigma-Link supports up to 10GbE (10 Gigabit Ethernet) transmission and beyond
  • Housing-to-Housing version features integrated Plastic Optical Fiber (POF) for easy tracing of far end
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America
Portfolio NETCONNECT®
Product Type Copper trunk cable assembly
Product Brand Sigma-Link™
Product Series Sigma-Link | UCP

General Specifications

ANSI/TIA Category 7A
Cable Type S/FTP (shielded)
Conductor Type Solid
Interface, Connector A Information outlet
Interface Feature, connector A Single row | Standard density
Interface, Connector B Information outlet
Interface Feature, connector B Single row | Standard density
Jacket Color White
Link Count 6
Transmission Standards ISO/IEC 11801 Class FA

Dimensions

Cord Length 60 m | 196.85 ft

Wiring Diagram

Click on image to enlarge.

Material Specifications

Conductor Material Bare copper

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -20 °C to +80 °C (-4 °F to +176 °F)
Environmental Space Low Smoke Fire Retardant Zero Halogen (LSFRZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America
Portfolio NETCONNECT®
Product Type Copper trunk cable assembly
Product Brand Sigma-Link™
Product Series Sigma-Link | UCP

General Specifications

ANSI/TIA Category 7A
Cable Type S/FTP (shielded)
Conductor Type Solid
Interface, Connector A Information outlet
Interface Feature, connector A Single row | Standard density
Interface, Connector B Information outlet
Interface Feature, connector B Single row | Standard density
Jacket Color White
Link Count 6
Transmission Standards ISO/IEC 11801 Class FA

Dimensions

Cord Length 60 m | 196.85 ft

Material Specifications

Conductor Material Bare copper

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -20 °C to +80 °C (-4 °F to +176 °F)
Environmental Space Low Smoke Fire Retardant Zero Halogen (LSFRZH)

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse