APM-BSFNF-12
Arrestor Plus® Quarterwave Surge Arrestor (Miniature), 2300–2485 MHz, with interface types SMA Female Bulkhead and N Female
Specifications
Specifications
Product Classification
Product Type | Surge arrestor |
Ordering Note | CommScope® non-standard product |
General Specifications
Device Type | dc Block |
Body Style | Bulkhead |
Inner Contact Plating | Gold |
Interface | SMA Female |
Interface 2 | N Female |
Outer Contact Plating | Silver |
Pressurizable | No |
Dimensions
Height | 51 mm | 2.008 in |
Width | 30 mm | 1.181 in |
Length | 65 mm | 2.559 in |
Electrical Specifications
Insertion Loss, typical | 0.1 dB |
Average Power | 600 W |
Connector Impedance | 50 ohm |
Lightning Surge Capability | 50 times @ 30 kA |
Lightning Surge Capability Test Method | IEEE C62.42-1991 |
Lightning Surge Capability Waveform | 8/20 waveform |
Lightning Surge Current | 30 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Frequency Band | 2300 – 2485 MHz |
Throughput Energy at Current | 0.6 mJ @ 20 kA |
Throughput Energy Waveform | 8/20 waveform |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
2300–2485 MHz | 1.201 | 20.79 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Mechanical Shock Test Method | MIL-STD-202, Method 213B, Test Condition C |
Environmental Specifications
Operating Temperature | -40 °C to +150 °C (-40 °F to +302 °F) |
Storage Temperature | -40 °C to +100 °C (-40 °F to +212 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | MIL-STD-202, Method 101 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60068-2-17 |
Moisture Resistance Test Method | MIL-STD-202, Method 106 |
Thermal Shock Test Method | MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | MIL-STD-202, Method 204, Test Condition D |
Water Jetting Test Mating | Mated |
Packaging and Weights
Weight, net | 0.191 kg | 0.42 lb |
Product Classification
Product Type | Surge arrestor |
Ordering Note | CommScope® non-standard product |
General Specifications
Device Type | dc Block |
Body Style | Bulkhead |
Inner Contact Plating | Gold |
Interface | SMA Female |
Interface 2 | N Female |
Outer Contact Plating | Silver |
Pressurizable | No |
Dimensions
Height | 51 mm | 2.008 in |
Width | 30 mm | 1.181 in |
Length | 65 mm | 2.559 in |
Electrical Specifications
Insertion Loss, typical | 0.1 dB |
Average Power | 600 W |
Connector Impedance | 50 ohm |
Lightning Surge Capability | 50 times @ 30 kA |
Lightning Surge Capability Test Method | IEEE C62.42-1991 |
Lightning Surge Capability Waveform | 8/20 waveform |
Lightning Surge Current | 30 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Frequency Band | 2300 – 2485 MHz |
Throughput Energy at Current | 0.6 mJ @ 20 kA |
Throughput Energy Waveform | 8/20 waveform |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
2300–2485 MHz | 1.201 | 20.79 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Mechanical Shock Test Method | MIL-STD-202, Method 213B, Test Condition C |
Environmental Specifications
Operating Temperature | -40 °C to +150 °C (-40 °F to +302 °F) |
Storage Temperature | -40 °C to +100 °C (-40 °F to +212 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | MIL-STD-202, Method 101 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60068-2-17 |
Moisture Resistance Test Method | MIL-STD-202, Method 106 |
Thermal Shock Test Method | MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | MIL-STD-202, Method 204, Test Condition D |
Water Jetting Test Mating | Mated |
Packaging and Weights
Weight, net | 0.191 kg | 0.42 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse