Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-1553534-0

  • Available in:
  • Latin America
  • North America
MPO Trunk Cable, Multimode, 24 fibers, MPO to MPO, aqua, 10 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber trunk cable assembly
Product Brand MPOptimate®

General Specifications

Color, boot A Black
Color, boot B Black
Color, connector A Beige
Color, connector B Beige
Connector A, quantity 2
Connector B, quantity 2
Interface, Connector A MPO-12/UPC Female
Interface, Connector B MPO-12/UPC Female
Jacket Color Aqua
Polarity Pairs, straight
Total Fibers, quantity 24

Dimensions

Cord Length 10 m | 32.808 ft
Diameter Over Jacket 11.5 mm | 0.453 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3
Insertion Loss, maximum, connector A 0.8 dB
Insertion Loss, maximum, connector B 0.8 dB
Return Loss, minimum, connector A 23 dB
Return Loss, minimum, connector B 23 dB

Environmental Specifications

Environmental Space Riser | Plenum

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber trunk cable assembly
Product Brand MPOptimate®

General Specifications

Color, boot A Black
Color, boot B Black
Color, connector A Beige
Color, connector B Beige
Connector A, quantity 2
Connector B, quantity 2
Interface, Connector A MPO-12/UPC Female
Interface, Connector B MPO-12/UPC Female
Jacket Color Aqua
Polarity Pairs, straight
Total Fibers, quantity 24

Dimensions

Cord Length 10 m | 32.808 ft
Diameter Over Jacket 11.5 mm | 0.453 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3
Insertion Loss, maximum, connector A 0.8 dB
Insertion Loss, maximum, connector B 0.8 dB
Return Loss, minimum, connector A 23 dB
Return Loss, minimum, connector B 23 dB

Environmental Specifications

Environmental Space Riser | Plenum

Packaging and Weights

Packaging quantity 1
Other Ways to Browse