Warning Icon
This product was discontinued on: October 1, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

1933443-1

  • Available in:
  • Australia/New Zealand
  • EMEA
Universal Connectivity Platform (UCP) Enclosure, drawer style, 1RU, black
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Panel
Product Series UCP

General Specifications

Color Black
Growth Configuration Unloaded
Panel Mounting Sliding
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1

Dimensions

Height 43.8 mm | 1.724 in
Depth 270 mm | 10.63 in

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Panel
Product Series UCP

General Specifications

Color Black
Growth Configuration Unloaded
Panel Mounting Sliding
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1

Dimensions

Height 43.8 mm | 1.724 in
Depth 270 mm | 10.63 in

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse