Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

68771001-10 | 6877 1 001-10

  • Available in:
  • Australia/New Zealand
Fiber Optic Termination Panel, sliding tray, 1 RU, 19 in, unloaded, rear, angled, black
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand
Portfolio CommScope®
Product Type Fiber patch panel

General Specifications

Body Style Symmetrical
Color Black
Color, front Black
Growth Configuration Unloaded
Rack Type EIA 19 in
Rack Units 1
Shelf Movement Sliding
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand
Portfolio CommScope®
Product Type Fiber patch panel

General Specifications

Body Style Symmetrical
Color Black
Color, front Black
Growth Configuration Unloaded
Rack Type EIA 19 in
Rack Units 1
Shelf Movement Sliding
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category