Warning Icon
This product was discontinued on: December 31, 2017

For other alternatives, please contact us for more information.

1 Replacement products available
  • 760231498 | SD-4U-FX
    Standard Density 4U fixed Panel, accepts (12) LGX/1000 style footprint modules or panels, providing up to 144 duplex LC ports

559614-2

  • Available in:
  • Asia
  • Latin America
  • North America
Fiber Optic Termination Panel, 3U, 19 in, unloaded, 48-fiber, black
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber patch panel

General Specifications

Body Style Symmetrical
Color Black
Color, front Black
Growth Configuration Unloaded
Rack Type EIA 19 in
Rack Units 3
Total Ports, quantity 48

Dimensions

Height 88.9 mm | 3.5 in
Width 304.8 mm | 12 in

Material Specifications

Finish Powder coated
Material Type Aluminum

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber patch panel

General Specifications

Body Style Symmetrical
Color Black
Color, front Black
Growth Configuration Unloaded
Rack Type EIA 19 in
Rack Units 3
Total Ports, quantity 48

Dimensions

Height 88.9 mm | 3.5 in
Width 304.8 mm | 12 in

Material Specifications

Finish Powder coated
Material Type Aluminum

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse