Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

300100108099 | E-501-L691

  • Available in:
  • Latin America
  • North America
FDF Fiber Termination Panel, 144 (1-72 = SM, 73-144=MM) LC/UPC adapters, 8x23 in, putty white
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Latin America | North America
Product Type Fiber patch panel
Product Series FDF

General Specifications

Functionality Patching
Application Used in front-load FDF-style frames only
Body Style Symmetrical
Color Putty white
Color, front Putty white
Growth Configuration Fully loaded
Interface, front LC
Interface Feature, front Standard
Patch Cord Entry Location Front, left side | Front, right side
Rack Type EIA 23 in
Rack Units 4.599999904632568
Shelf Movement Fixed
Total Ports, quantity 144

Dimensions

Height 203.2 mm | 8 in
Width 584.2 mm | 23 in
Depth 304.8 mm | 12 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Multimode | Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Latin America | North America
Product Type Fiber patch panel
Product Series FDF

General Specifications

Functionality Patching
Application Used in front-load FDF-style frames only
Body Style Symmetrical
Color Putty white
Color, front Putty white
Growth Configuration Fully loaded
Interface, front LC
Interface Feature, front Standard
Patch Cord Entry Location Front, left side | Front, right side
Rack Type EIA 23 in
Rack Units 4.599999904632568
Shelf Movement Fixed
Total Ports, quantity 144

Dimensions

Height 203.2 mm | 8 in
Width 584.2 mm | 23 in
Depth 304.8 mm | 12 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Multimode | Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category