Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

700025984 | WFE-PNL-012-SFA-LC12-BK-BL

  • Available in:
  • EMEA
  • Australia/New Zealand
  • North America
  • Latin America
  • Asia
TeraSPEED® Adapter Pack, Black, Type 10, with 12 port LC ganged adapter, ceramic sleeve, blue, shuttered
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA | Australia/New Zealand | North America | Latin America | Asia
Portfolio CommScope®
Product Type Fiber adapter pack
Product Brand TeraSPEED®

General Specifications

Adapter Color Blue
Adapter Cutout, quantity 1
Adapters, quantity 1
Application Used in conjunction with 100 and 200 series LIU shelves
Body Style Ganged
Color, front Black
Interface LC
Interface Feature Standard
Shuttered Yes
Total Ports, quantity 12

Optical Specifications

Fiber Mode Singlemode

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Australia/New Zealand | North America | Latin America | Asia
Portfolio CommScope®
Product Type Fiber adapter pack
Product Brand TeraSPEED®

General Specifications

Adapter Color Blue
Adapter Cutout, quantity 1
Adapters, quantity 1
Application Used in conjunction with 100 and 200 series LIU shelves
Body Style Ganged
Color, front Black
Interface LC
Interface Feature Standard
Shuttered Yes
Total Ports, quantity 12

Optical Specifications

Fiber Mode Singlemode

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse