Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

68772011-05 | 6877 2 011-05

  • Available in:
  • Australia/New Zealand
Fiber Optic Adapter Plate, for 12 SC duplex adapters
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Australia/New Zealand
Product Type Fiber adapter pack, unloaded

General Specifications

Adapters, quantity, front 12
Application For use with Highlight panels
Body Style Right orientation | Duplex
Color, front Black
Interface SC
Interface Feature Standard
Total Ports, quantity, front 24

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand
Product Type Fiber adapter pack, unloaded

General Specifications

Adapters, quantity, front 12
Application For use with Highlight panels
Body Style Right orientation | Duplex
Color, front Black
Interface SC
Interface Feature Standard
Total Ports, quantity, front 24

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Installation Instruction

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category