Warning Icon
This product was discontinued on: June 30, 2015

For other alternatives, please contact us for more information.

1 Replacement products available

760152348 | 360-iP-1100-E-GS6-2U-48

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
SYSTIMAX 360™ iPatch® 1100GS6 Evolve U/UTP Patch Panel, 48 port
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type RJ45 patch panel
Product Brand SYSTIMAX 360™ | iPatch®

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Cool gray
Intelligence Type iPatch® enabled
Panel Style Straight
Rack Units 2
Total Ports, quantity 48
Wiring T568A | T568B

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in
Depth 38.1 mm | 1.5 in
Compatible Diameter Over Dielectric, maximum 1.168 mm | 0.046 in
Compatible Diameter Over Dielectric, minimum 0.762 mm | 0.03 in

Electrical Specifications

Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type Acrylonitrile butadiene styrene (ABS) | Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard ACMA | CE | CSA | UL

Packaging and Weights

Included Eight "A" labels | Eight #12-24 mounting screws | Forty-eight cable ties | Instruction sheet | Panel | Two cable management bars
Packaging quantity 1
Weight, net 0.726 kg | 1.6 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type RJ45 patch panel
Product Brand SYSTIMAX 360™ | iPatch®

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Cool gray
Intelligence Type iPatch® enabled
Panel Style Straight
Rack Units 2
Total Ports, quantity 48
Wiring T568A | T568B

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in
Depth 38.1 mm | 1.5 in
Compatible Diameter Over Dielectric, maximum 1.168 mm | 0.046 in
Compatible Diameter Over Dielectric, minimum 0.762 mm | 0.03 in

Electrical Specifications

Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type Acrylonitrile butadiene styrene (ABS) | Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard ACMA | CE | CSA | UL

Packaging and Weights

Included Eight "A" labels | Eight #12-24 mounting screws | Forty-eight cable ties | Instruction sheet | Panel | Two cable management bars
Packaging quantity 1
Weight, net 0.726 kg | 1.6 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse