Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760244669 | OFDC-C12-S2/20-2T19-N-96-US23

  • Available in:
  • North America
OFDC C12 Fiber Optic Splice/Patch Closure, Gel Cable sealing, two pre-installed 48-fiber splice trays, 2 SC/APC adapters, 2 Drop Tap, 19dB, armored cable grounding. Orange label identifying dB loss and number of drops.
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Advanced gel sealing technology ensures fast and easy field handling without a need for special tools
  • Individual access to drop cable connection area and seperate zones for looped cable storage for most cable types
  • Compact and modular design suited for wraparound drop cable installation, enabling faster deployments
  • Allows easy pass-through cabling and integration of optical components, even at later deployment stages
  • Ships with an armored cable grounding kit (Ground wire sold separately) and a strand and pedestal mounting kit
Specifications

Product Classification

Regional Availability North America
Product Type Single-ended, rectangular fiber closure
Product Series OFDC

General Specifications

Cable Capacity, Branch 2 Round 5.5–13.0 mm (0.21–0.51 in)
Cable Capacity, Drop 12 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 24 Round 2.0–5.5 mm (0.07–0.21 in) | 12 Round 1.5–5.5 mm (0.06–0.21 in)
Cable Capacity, Feeder 2 Round 5.5–17.5 mm (0.21–0.68 in)
Cable Sealing Type Compressed gel
Color Black
Distribution Type 2-port tap
Mounting Manhole | Pedestal | Strand | Wall
Port Type SC/APC
Port, quantity 2
Splice Tray Included, quantity 2
Splice Tray Type Included 48-way, heat shrink
Splicing Capacity, maximum 96
Splicing Type, Supported Single fusion
Splitter, quantity 2

Dimensions

Height 118 mm | 4.646 in
Width 214 mm | 8.425 in
Length 370 mm | 14.567 in
Splice Protector Length, maximum 45 mm | 1.772 in

Material Specifications

Material Type Rugged polymer

Environmental Specifications

Installation temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 ºC to +60 ºC (-22 ºF to +140 ºF)
Relative Humidity 93%, non-condensing
Environmental Space Above ground | Below ground
Qualification Standards IEC 60529, IP68 + 2 m waterhead
UV Resistance UV stabilized

Packaging and Weights

Included Grounding components (ground wire sold separately) | cable retention bracket | SC/APC adapters (2)
Packaging quantity 1
Packaging Type Carton | Box
Weight, net 2.5 kg | 5.512 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Single-ended, rectangular fiber closure
Product Series OFDC

General Specifications

Cable Capacity, Branch 2 Round 5.5–13.0 mm (0.21–0.51 in)
Cable Capacity, Drop 12 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 24 Round 2.0–5.5 mm (0.07–0.21 in) | 12 Round 1.5–5.5 mm (0.06–0.21 in)
Cable Capacity, Feeder 2 Round 5.5–17.5 mm (0.21–0.68 in)
Cable Sealing Type Compressed gel
Color Black
Distribution Type 2-port tap
Mounting Manhole | Pedestal | Strand | Wall
Port Type SC/APC
Port, quantity 2
Splice Tray Included, quantity 2
Splice Tray Type Included 48-way, heat shrink
Splicing Capacity, maximum 96
Splicing Type, Supported Single fusion
Splitter, quantity 2

Dimensions

Height 118 mm | 4.646 in
Width 214 mm | 8.425 in
Length 370 mm | 14.567 in
Splice Protector Length, maximum 45 mm | 1.772 in

Material Specifications

Material Type Rugged polymer

Environmental Specifications

Installation temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 ºC to +60 ºC (-22 ºF to +140 ºF)
Relative Humidity 93%, non-condensing
Environmental Space Above ground | Below ground
Qualification Standards IEC 60529, IP68 + 2 m waterhead
UV Resistance UV stabilized

Packaging and Weights

Included Grounding components (ground wire sold separately) | cable retention bracket | SC/APC adapters (2)
Packaging quantity 1
Packaging Type Carton | Box
Weight, net 2.5 kg | 5.512 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance