Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

OTE-12MX-18-120G03

  • Available in:
  • North America
  • EMEA
  • Latin America
  • Asia
Mini-OTE 300-Series, Optical Terminal Enclosure, 12-port mini-size connector (DLX®), 1x8 tap, 12dB, with thru port, no splitter, black, with grounding, external mounting
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Plug-and-play adapter ports ensure rapid cable installment in the outside plant access section of the network
  • Optical Terminal Enclosures incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
  • Accommodates CommScope’s field installable splitters and compact CWDMs
Specifications

Product Classification

Regional Availability North America | EMEA | Latin America | Asia
Product Type Access terminal, with tap
Product Brand DLX®
Product Series Mini-OTE 300

General Specifications

Application For loose buffer tube standard (72 F) and micro (144 F) fiber cable | For flat drop with/without trace wire fiber cable | For central core tube ribbon shielded/unshielded fiber cable | For round armored up to 0.50 in/12.7 mm diameter fiber cable
Cable, quantity 0
Distribution Type 8-port tap
Drop, quantity 8
Enclosure Color Black
Input Tap, quantity 1
Mounting Pedestal | Pole | Handhole | Strand
Port Type Hardened mini-size DLX
Port, quantity 12
Splitter, quantity 0
Stub Type No tail
Thru Tap, quantity 1

Dimensions

Height 342.9 mm | 13.5 in
Width 182.88 mm | 7.2 in
Depth 121.92 mm | 4.8 in

Material Specifications

Enclosure Material Type Glass filled polypropylene (GF-PP)

Optical Specifications

Tap Drop Loss, maximum 12.5 dB
Tap Drop Loss, minimum 10.8 dB
Tap Thru Loss, maximum 6 dB
Tap Thru Loss, minimum 4.6 dB
Wavelength Range 1260–1635 nm
Insertion Loss, Terminal Connector, maximum 0.4 dB
Insertion Loss, Terminal Connector, typical 0.16 dB
Return Loss, Connector, minimum 65 dB

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity 5%–95%, non-condensing
Environmental Space Buried | Above ground | Below ground
Qualification Standard Note See test report CTR-1016 for details and exceptions
Qualification Standards Telcordia GR-771-CORE | IEC 60529, IP68 + 2 m waterhead
UV Resistance UV stabilized

Packaging and Weights

Included Pedestal mounting hardware (1) | Optical tap (1) | Grounding kit (1) | Enclosure (1)
Packaging quantity 1
Packaging Type Carton | Box
Weight, without cable 3.18 kg | 7.011 lb

Dimension Drawing

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America | EMEA | Latin America | Asia
Product Type Access terminal, with tap
Product Brand DLX®
Product Series Mini-OTE 300

General Specifications

Application For loose buffer tube standard (72 F) and micro (144 F) fiber cable | For flat drop with/without trace wire fiber cable | For central core tube ribbon shielded/unshielded fiber cable | For round armored up to 0.50 in/12.7 mm diameter fiber cable
Cable, quantity 0
Distribution Type 8-port tap
Drop, quantity 8
Enclosure Color Black
Input Tap, quantity 1
Mounting Pedestal | Pole | Handhole | Strand
Port Type Hardened mini-size DLX
Port, quantity 12
Splitter, quantity 0
Stub Type No tail
Thru Tap, quantity 1

Dimensions

Height 342.9 mm | 13.5 in
Width 182.88 mm | 7.2 in
Depth 121.92 mm | 4.8 in

Material Specifications

Enclosure Material Type Glass filled polypropylene (GF-PP)

Optical Specifications

Tap Drop Loss, maximum 12.5 dB
Tap Drop Loss, minimum 10.8 dB
Tap Thru Loss, maximum 6 dB
Tap Thru Loss, minimum 4.6 dB
Wavelength Range 1260–1635 nm
Insertion Loss, Terminal Connector, maximum 0.4 dB
Insertion Loss, Terminal Connector, typical 0.16 dB
Return Loss, Connector, minimum 65 dB

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity 5%–95%, non-condensing
Environmental Space Buried | Above ground | Below ground
Qualification Standard Note See test report CTR-1016 for details and exceptions
Qualification Standards Telcordia GR-771-CORE | IEC 60529, IP68 + 2 m waterhead
UV Resistance UV stabilized

Packaging and Weights

Included Pedestal mounting hardware (1) | Optical tap (1) | Grounding kit (1) | Enclosure (1)
Packaging quantity 1
Packaging Type Carton | Box
Weight, without cable 3.18 kg | 7.011 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse