Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

OTE-04MX-12-04TG03

  • Available in:
  • Latin America
  • North America
  • Asia
  • EMEA
Mini-OTE 300-Series, Optical Terminal Enclosure, 4-port mini-size connector (DLX®), 1x2 tap, 4dB, no splitter, black, with grounding, external mounting
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Plug-and-play adapter ports ensure rapid cable installment in the outside plant access section of the network
  • Optical Terminal Enclosures incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
  • Accommodates CommScope’s field installable splitters and compact CWDMs
Specifications

Product Classification

Regional Availability Latin America | North America | Asia | EMEA
Product Type Access terminal, with tap
Product Brand DLX®
Product Series Mini-OTE 300

General Specifications

Application For round armored up to 0.50 in/12.7 mm diameter fiber cable | For flat drop with/without trace wire fiber cable | For central core tube ribbon shielded/unshielded fiber cable | For loose buffer tube standard (72 F) and micro (144 F) fiber cable
Cable, quantity 0
Distribution Type 2-port tap
Drop, quantity 2
Enclosure Color Black
Input Tap, quantity 1
Mounting Pole | Handhole | Strand | Pedestal
Port Type Hardened mini-size DLX
Port, quantity 4
Splitter, quantity 0
Stub Type No tail
Thru Tap, quantity 0

Dimensions

Height 342.9 mm | 13.5 in
Width 182.88 mm | 7.2 in
Depth 121.92 mm | 4.8 in

Dimension Drawing

Click on image to enlarge.

Material Specifications

Enclosure Material Type Glass filled polypropylene (GF-PP)

Optical Specifications

Tap Drop Loss, maximum 3.7 dB
Tap Drop Loss, minimum 3 dB
Wavelength Range 1260–1635 nm
Insertion Loss, Terminal Connector, maximum 0.4 dB
Insertion Loss, Terminal Connector, typical 0.16 dB
Return Loss, Connector, minimum 65 dB

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity 5%–95%, non-condensing
Environmental Space Above ground | Buried | Below ground
Qualification Standard Note See test report CTR-1016 for details and exceptions
Qualification Standards IEC 60529, IP68 + 2 m waterhead | Telcordia GR-771-CORE
UV Resistance UV stabilized

Packaging and Weights

Included Enclosure (1) | Grounding kit (1) | Pedestal mounting hardware (1) | Optical tap (1)
Packaging quantity 1
Packaging Type Carton | Box
Weight, without cable 2.83 kg | 6.239 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Latin America | North America | Asia | EMEA
Product Type Access terminal, with tap
Product Brand DLX®
Product Series Mini-OTE 300

General Specifications

Application For round armored up to 0.50 in/12.7 mm diameter fiber cable | For flat drop with/without trace wire fiber cable | For central core tube ribbon shielded/unshielded fiber cable | For loose buffer tube standard (72 F) and micro (144 F) fiber cable
Cable, quantity 0
Distribution Type 2-port tap
Drop, quantity 2
Enclosure Color Black
Input Tap, quantity 1
Mounting Pole | Handhole | Strand | Pedestal
Port Type Hardened mini-size DLX
Port, quantity 4
Splitter, quantity 0
Stub Type No tail
Thru Tap, quantity 0

Dimensions

Height 342.9 mm | 13.5 in
Width 182.88 mm | 7.2 in
Depth 121.92 mm | 4.8 in

Material Specifications

Enclosure Material Type Glass filled polypropylene (GF-PP)

Optical Specifications

Tap Drop Loss, maximum 3.7 dB
Tap Drop Loss, minimum 3 dB
Wavelength Range 1260–1635 nm
Insertion Loss, Terminal Connector, maximum 0.4 dB
Insertion Loss, Terminal Connector, typical 0.16 dB
Return Loss, Connector, minimum 65 dB

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity 5%–95%, non-condensing
Environmental Space Above ground | Buried | Below ground
Qualification Standard Note See test report CTR-1016 for details and exceptions
Qualification Standards IEC 60529, IP68 + 2 m waterhead | Telcordia GR-771-CORE
UV Resistance UV stabilized

Packaging and Weights

Included Enclosure (1) | Grounding kit (1) | Pedestal mounting hardware (1) | Optical tap (1)
Packaging quantity 1
Packaging Type Carton | Box
Weight, without cable 2.83 kg | 6.239 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse