Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

303056-000 | GS3-1650-S-KIT-M529

  • Available in:
  • Latin America
  • North America
GS3 1650 S Copper Splice Closure, cold applied, for cables up to 25 pairs
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Cold applied buried and pedestal splice closure system providing a fast, simple way to seal and encapsulate telephone cable splices
  • Material is composed of several layers of specially blended polymers and gels and an aluminum moisture vapor barrier layer
  • Outer compression wrap provides excellent mechanical strength and superior protection from forces such as impact and abrasion
  • Innovative Urethane Delivery System drives encapsulant into the core of the cable, providing protection superior to that of traditional poured urethane systems
Specifications

Product Classification

Regional Availability Latin America | North America
Product Type Sealing sheet closure
Product Series GS3

General Specifications

Cable Sealing Type Multilayer gel sealing sheet
Closure Style Single-ended
Color Black
Required Encapsulant, minimum 500 g | 1.102 lb
Splicing Capacity, maximum 25

Dimensions

Splice Bundle Diameter, maximum 27.94 mm | 1.1 in
Sheet Opening, nominal 304.8 mm | 12 in

Environmental Specifications

Environmental Space Buried

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Latin America | North America
Product Type Sealing sheet closure
Product Series GS3

General Specifications

Cable Sealing Type Multilayer gel sealing sheet
Closure Style Single-ended
Color Black
Required Encapsulant, minimum 500 g | 1.102 lb
Splicing Capacity, maximum 25

Dimensions

Splice Bundle Diameter, maximum 27.94 mm | 1.1 in
Sheet Opening, nominal 304.8 mm | 12 in

Environmental Specifications

Environmental Space Buried

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category