DCX3520 | DCX3520 Cable DVR
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
ATSC, AVC, HD Cable DVR with embedded MediaCipher®
Features and Benefits
All digital HD Dual Tuner DVR with standard 500GB Hard Drive and MoCA® home networking interface. Supports embedded MediaCipher ™ for conditional access.
Includes the latest audio and video output, with support for full 1080p60 high‑definition output, HDMI™, award-winning Dolby® Digital Plus, and Dolby Volume intelligent multi-channel audio leveling.
Includes the latest audio and video output, with support for full 1080p60 high‑definition output, HDMI™, award-winning Dolby® Digital Plus, and Dolby Volume intelligent multi-channel audio leveling.
- Provides embedded MediaCipher ™ Conditional Access
- Compatible with ARRIS DCT/DCH legacy software API set
- Offers Digital Video Recorder (DVR) with dual 1 GHz digital video tuners
- Delivers additional 1 GHz DOCSIS® tuner
- Features standard 500 GB hard drive
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable video device |
General Specifications
Hard Disk | 500 GB |
Network Interface | MoCA |
Tuner | Cable |
Video Formats | HD |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable video device |
General Specifications
Hard Disk | 500 GB |
Network Interface | MoCA |
Tuner | Cable |
Video Formats | HD |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse