Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

F075BKS4

FlexTwist® Flexible Twist for WR75, 10.0–15.0 GHz, with interface types MIL-F-3922/70-016 and PBR120, 1000 mm
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface MIL-F-3922/70-016
Interface 2 PBR120

Dimensions

Length 1000 mm | 39.37 in
Waveguide Size WR75 | WG17 | R120

Electrical Specifications

Attenuation 0.59 dB/m | 0.18 dB/ft
Average Power 750 W
Operating Frequency Band 10.0 – 15.0 GHz
Peak Power 140 kW
VSWR 1.1299999952316284

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 64 mm | 2.52 in
Minimum Bend Radius, Multiple Bends (H Plane) 115 mm | 4.528 in
Maximum Twist 360 °/m | 109.728 °/ft
Pressurization, maximum 0.31 N/mm² | 45 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface MIL-F-3922/70-016
Interface 2 PBR120

Dimensions

Length 1000 mm | 39.37 in
Waveguide Size WR75 | WG17 | R120

Electrical Specifications

Attenuation 0.59 dB/m | 0.18 dB/ft
Average Power 750 W
Operating Frequency Band 10.0 – 15.0 GHz
Peak Power 140 kW
VSWR 1.1299999952316284

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 64 mm | 2.52 in
Minimum Bend Radius, Multiple Bends (H Plane) 115 mm | 4.528 in
Maximum Twist 360 °/m | 109.728 °/ft
Pressurization, maximum 0.31 N/mm² | 45 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance