Warning Icon
This product was discontinued on: September 1, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

PMT200B-KIT-ELMNT

PMT200B Filter Elements Replacement Kit

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Filter

Packaging and Weights

Height, packed 127 mm | 5 in
Width, packed 101.6 mm | 4 in
Depth, packed 177.8 mm | 7 in
Included 0.01 micron filter element | 1.0 micron filter element | Air filter
Weight, gross 0.84 kg | 1.852 lb
Weight, net 0.84 kg | 1.852 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Filter

Packaging and Weights

Height, packed 127 mm | 5 in
Width, packed 101.6 mm | 4 in
Depth, packed 177.8 mm | 7 in
Included 0.01 micron filter element | 1.0 micron filter element | Air filter
Weight, gross 0.84 kg | 1.852 lb
Weight, net 0.84 kg | 1.852 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification